Engineered Seals
>
Wear Sleeves
> View Items
Timken Products
Timken Products
Bearings
Bearings
Engineered Seals
Engineered Seals
Wear Sleeves
Wear Sleeves
View Items
Wear Sleeves
Close Window
Wear Sleeves
51 - 54 of 54
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
2
3
Compare Items
Clear
Filter
Seal Type
No Preference
1
10
19
Shaft Size (in)
No Preference
1.125
1.375
1.5
1.625
1.75
1.812
1.875
2
2.125
2.25
2.375
2.5
2.502
2.625
2.698
2.75
2.906
3
3.125
3.146
3.25
3.375
3.5
3.562
3.625
3.686
3.75
3.875
4
4.125
4.25
4.375
4.5
4.625
4.687
4.764
4.812
4.875
5.187
5.25
5.375
5.75
6
6.081
6.206
6.375
6.875
7.375
Shaft Size (mm)
No Preference
28.575
34.925
38.1
41.275
44.45
46.025
47.625
50.8
53.975
57.15
60.325
63.5
63.551
66.675
68.529
69.85
73.812
76.2
79.375
79.908
82.55
85.725
88.9
90.475
92.075
93.624
95.25
98.425
101.6
104.775
107.95
111.125
114.3
117.475
119.05
121.006
122.225
123.825
131.75
133.35
136.525
146.05
152.4
154.457
157.632
161.925
174.625
187.325
Part Number
Seal Type
Shaft Size
Overall Width
J1869
N/A
19
N/A
6.375 in
161.925 mm
N/A
0.875 in
22.225 mm
J1278
N/A
19
N/A
6.875 in
174.625 mm
N/A
0.75 in
19.05 mm
JV1474
N/A
10
N/A
6.875 in
174.625 mm
N/A
1 in
25.4 mm
JV1190
N/A
19
N/A
7.375 in
187.325 mm
N/A
0.875 in
22.225 mm
51 - 54 of 54
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
2
3