Engineered for superior bearing protection, the open steel auxiliary cover uses a non-contact Teflon® labyrinth seal to create a powerful barrier against contamination while enabling high-speed operation and extended equipment life. It mounts easily to the housing using pre-drilled and tapped holes for secure installation.
251 - 260 of 260 | Results Per Page | View | Unit of Measure
« 11 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Part Number

Type

Shaft Size 

Outside Diameter

Width

Dimension F

CAD

CK72T1300S N/A Open N/A 13 in N/A 23.46 in595.9 mm N/A 3.87 in98.3 mm N/A 20.54 in521.6 mm N/A
CK72T340S N/A Open N/A 340 mm N/A 23.46 in595.9 mm N/A 3.87 in98.3 mm N/A 20.54 in521.6 mm N/A
CK72T1307S N/A Open N/A 13 7/16 in N/A 23.46 in595.9 mm N/A 3.87 in98.3 mm N/A 20.54 in521.6 mm N/A
CK72T1308S N/A Open N/A 13 1/2 in N/A 23.46 in595.9 mm N/A 3.87 in98.3 mm N/A 20.54 in521.6 mm N/A
CK76T1315S N/A Open N/A 13 15/16 in N/A 24.15 in613.4 mm N/A 3.87 in98.3 mm N/A 21.82 in554.3 mm N/A
CK76T1400S N/A Open N/A 14 in N/A 24.15 in613.4 mm N/A 3.87 in98.3 mm N/A 21.82 in554.3 mm N/A
CK76T360S N/A Open N/A 360 mm N/A 24.15 in613.4 mm N/A 3.87 in98.3 mm N/A 21.82 in554.3 mm N/A
CK80T1415S N/A Open N/A 14 15/16 in N/A 25.4 in645.2 mm N/A 4.01 in101.9 mm N/A 22.94 in582.6 mm N/A
CK80T380S N/A Open N/A 380 mm N/A 25.4 in645.2 mm N/A 4.01 in101.9 mm N/A 22.94 in582.6 mm N/A
CK80T1500S N/A Open N/A 15 in N/A 25.4 in645.2 mm N/A 4.01 in101.9 mm N/A 22.94 in582.6 mm N/A
251 - 260 of 260 | Results Per Page | View | Unit of Measure
« 11