Engineered for superior bearing protection, the open steel auxiliary cover uses a non-contact Teflon® labyrinth seal to create a powerful barrier against contamination while enabling high-speed operation and extended equipment life. It mounts easily to the housing using pre-drilled and tapped holes for secure installation.
201 - 225 of 260 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Part Number

Type

Shaft Size 

Outside Diameter

Width

Dimension F

CAD

CK32T140S N/A Open N/A 140 mm N/A 10.63 in270 mm N/A 1.74 in44.2 mm N/A 9.47 in240.5 mm N/A
CK34T513S N/A Open N/A 5 13/16 in N/A 11.02 in279.9 mm N/A 1.67 in42.4 mm N/A 9.58 in243.4 mm N/A
CK34T514S N/A Open N/A 5 7/8 in N/A 11.02 in279.9 mm N/A 1.67 in42.4 mm N/A 9.58 in243.4 mm N/A
CK34T515S N/A Open N/A 5 15/16 in N/A 11.02 in279.9 mm N/A 1.67 in42.4 mm N/A 9.58 in243.4 mm N/A
CK34T600S N/A Open N/A 6 in N/A 11.02 in279.9 mm N/A 1.67 in42.4 mm N/A 9.58 in243.4 mm N/A
CK34T150S N/A Open N/A 150 mm N/A 11.02 in279.9 mm N/A 1.67 in42.4 mm N/A 9.58 in243.4 mm N/A
CK36T160S N/A Open N/A 160 mm N/A 11.63 in295.4 mm N/A 1.67 in42.4 mm N/A 10.08 in255.9 mm N/A
CK36T605S N/A Open N/A 6 5/16 in N/A 11.63 in295.4 mm N/A 1.67 in42.4 mm N/A 10.08 in255.9 mm N/A
CK36T606S N/A Open N/A 6 3/8 in N/A 11.63 in295.4 mm N/A 1.67 in42.4 mm N/A 10.08 in255.9 mm N/A
CK36T607S N/A Open N/A 6 7/16 in N/A 11.63 in295.4 mm N/A 1.67 in42.4 mm N/A 10.08 in255.9 mm N/A
CK36T608S N/A Open N/A 6 1/2 in N/A 11.63 in295.4 mm N/A 1.67 in42.4 mm N/A 10.08 in255.9 mm N/A
CK38T170S N/A Open N/A 170 mm N/A 12.45 in316.3 mm N/A 1.71 in43.4 mm N/A 10.72 in272.3 mm N/A
CK38T613S N/A Open N/A 6 13/16 in N/A 12.45 in316.3 mm N/A 1.71 in43.4 mm N/A 10.72 in272.3 mm N/A
CK38T614S N/A Open N/A 6 7/8 in N/A 12.45 in316.3 mm N/A 1.71 in43.4 mm N/A 10.72 in272.3 mm N/A
CK38T615S N/A Open N/A 6 15/16 in N/A 12.45 in316.3 mm N/A 1.71 in43.4 mm N/A 10.72 in272.3 mm N/A
CK38T700S N/A Open N/A 7 in N/A 12.45 in316.3 mm N/A 1.71 in43.4 mm N/A 10.72 in272.3 mm N/A
CK40T180S N/A Open N/A 180 mm N/A 13.20 in335.3 mm N/A 2.06 in52.3 mm N/A 11.31 in287.4 mm N/A
CK40T702S N/A Open N/A 7 1/8 in N/A 13.20 in335.3 mm N/A 2.06 in52.3 mm N/A 11.31 in287.4 mm N/A
CK40T703S N/A Open N/A 7 3/16 in N/A 13.20 in335.3 mm N/A 2.06 in52.3 mm N/A 11.31 in287.4 mm N/A
CK40T704S N/A Open N/A 7 1/4 in N/A 13.20 in335.3 mm N/A 2.06 in52.3 mm N/A 11.31 in287.4 mm N/A
CK44T713S N/A Open N/A 7 13/16 in N/A 14.45 in367 mm N/A 2.26 in57.4 mm N/A 12.36 in314 mm N/A
CK44T200S N/A Open N/A 200 mm N/A 14.45 in367 mm N/A 2.26 in57.4 mm N/A 12.36 in314 mm N/A
CK44T714S N/A Open N/A 7 7/8 in N/A 14.45 in367 mm N/A 2.26 in57.4 mm N/A 12.36 in314 mm N/A
CK44T715S N/A Open N/A 7 15/16 in N/A 14.45 in367 mm N/A 2.26 in57.4 mm N/A 12.36 in314 mm N/A
CK44T800S N/A Open N/A 8 in N/A 14.45 in367 mm N/A 2.26 in57.4 mm N/A 12.36 in314 mm N/A
201 - 225 of 260 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »