Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
101 - 125 of 183 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Type

Shaft Size (in)

Shaft Size (mm)

Part Number

Type

Shaft Size 

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CJDR508 N/A Open N/A 5 1/2 in N/A 10.69 in271.6 mm N/A 10 in254 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A
CJDR140MM N/A Open N/A 140 mm N/A 10.69 in271.6 mm N/A 10 in254 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A
CJDR515 N/A Open N/A 5 15/16 in N/A 10.69 in271.6 mm N/A 10 in254 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A
CJDR600 N/A Open N/A 6 in N/A 10.69 in271.6 mm N/A 10 in254 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A
CJDR150MM N/A Open N/A 150 mm N/A 10.69 in271.6 mm N/A 10 in254 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A
CJDR607 N/A Open N/A 6 7/16 in N/A 12 in304.8 mm N/A 11.31 in287.3 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A
CJDR608 N/A Open N/A 6 1/2 in N/A 12 in304.8 mm N/A 11.31 in287.3 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A
CJDR170MM N/A Open N/A 170 mm N/A 12 in304.8 mm N/A 11.31 in287.3 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A
CJDR615 N/A Open N/A 6 15/16 in N/A 12 in304.8 mm N/A 11.31 in287.3 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A
CJDR700 N/A Open N/A 7 in N/A 12 in304.8 mm N/A 11.31 in287.3 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A
CJDR180MM N/A Open N/A 180 mm N/A 12 in304.8 mm N/A 11.31 in287.3 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A
CKDR107 N/A Open N/A 1 7/16 in N/A 3.41 in86.6 mm N/A 3.21 in81.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A
CKDR108 N/A Open N/A 1 1/2 in N/A 3.41 in86.6 mm N/A 3.21 in81.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A
CKDR40MM N/A Open N/A 40 mm N/A 3.41 in86.6 mm N/A 3.21 in81.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A
CKDR111 N/A Open N/A 1 11/16 in N/A 3.65 in92.7 mm N/A 3.41 in86.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A
CKDR112 N/A Open N/A 1 3/4 in N/A 3.65 in92.7 mm N/A 3.41 in86.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A
CKDR45MM N/A Open N/A 45 mm N/A 3.65 in92.7 mm N/A 3.41 in86.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A
CKDR115 N/A Open N/A 1 15/16 in N/A 4.01 in101.9 mm N/A 3.81 in96.8 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A
CKDR200 N/A Open N/A 2 in N/A 4.01 in101.9 mm N/A 3.81 in96.8 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A
CKDR050MM N/A Open N/A 50 mm N/A 4.01 in101.9 mm N/A 3.81 in96.8 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A
CKDR055MM N/A Open N/A 55 mm N/A 4.40 in111.8 mm N/A 4.16 in105.7 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A
CKDR203 N/A Open N/A 2 3/16 in N/A 4.70 in119.4 mm N/A 4.57 in116.1 mm N/A 1.08 in27.4 mm N/A 1.18 in30 mm N/A 4 N/A
CKDR204 N/A Open N/A 2 1/4 in N/A 4.70 in119.4 mm N/A 4.57 in116.1 mm N/A 1.08 in27.4 mm N/A 1.18 in30 mm N/A 4 N/A
CKDR060MM N/A Open N/A 60 mm N/A 4.70 in119.4 mm N/A 4.57 in116.1 mm N/A 1.08 in27.4 mm N/A 1.18 in30 mm N/A 4 N/A
CKDR207 N/A Open N/A 2 7/16 in N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.6 mm N/A 4 N/A
101 - 125 of 183 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »