When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.
476 - 500 of 1116 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM120BRHFHTPS N/A 120 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSM120BXHFATL N/A 120 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSM120BRHFATL N/A 120 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSM120BXHFFS N/A 120 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSM120BRHFFS N/A 120 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSE412BXHF N/A 4 3/4 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSE412BRHF N/A 4 3/4 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSE412BXHFKPS N/A 4 3/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSE412BRHFKPS N/A 4 3/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSE412BXHFRSS N/A 4 3/4 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSE412BRHFRSS N/A 4 3/4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSE412BXHFHTPS N/A 4 3/4 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSE412BRHFHTPS N/A 4 3/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSE412BXHFATL N/A 4 3/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSE412BRHFATL N/A 4 3/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSE412BXHFFS N/A 4 3/4 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSE412BRHFFS N/A 4 3/4 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSM125BXHF N/A 125 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSM125BRHF N/A 125 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSM125BXHFKPS N/A 125 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSM125BRHFKPS N/A 125 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSM125BXHFRSS N/A 125 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSM125BRHFRSS N/A 125 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSM125BXHFHTPS N/A 125 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSM125BRHFHTPS N/A 125 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
476 - 500 of 1116 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »