Light series bearing products are by far the most commonly utilized range within the split bearing family. With a wide variety of mounting and sealing solutions available, light series bearing units can readily be matched to an ever-increasing range of applications. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
426 - 450 of 660 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE303BXHSAFQATL N/A 3 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A
LSE303BRHSAFQBATL N/A 3 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A
LSE303BRHSAFQATL N/A 3 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A
LSE303BXHSAFQBFS N/A 3 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A
LSE303BXHSAFQFS N/A 3 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A
LSE303BRHSAFQBFS N/A 3 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A
LSE303BRHSAFQFS N/A 3 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A
LSE304BXHSAFQB N/A 3 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A
LSE304BXHSAFQ N/A 3 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A
LSE304BRHSAFQB N/A 3 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A
LSE304BRHSAFQ N/A 3 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A
LSE304BXHSAFQBKPS N/A 3 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A
LSE304BXHSAFQKPS N/A 3 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A
LSE304BRHSAFQBKPS N/A 3 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A
LSE304BRHSAFQKPS N/A 3 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A
LSE304BXHSAFQBRSS N/A 3 1/4 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A
LSE304BXHSAFQRSS N/A 3 1/4 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A
LSE304BRHSAFQBRSS N/A 3 1/4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A
LSE304BRHSAFQRSS N/A 3 1/4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A
LSE304BXHSAFQBHTPS N/A 3 1/4 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A
LSE304BXHSAFQHTPS N/A 3 1/4 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A
LSE304BRHSAFQBHTPS N/A 3 1/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A
LSE304BRHSAFQHTPS N/A 3 1/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A
LSE304BXHSAFQBATL N/A 3 1/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A
LSE304BXHSAFQATL N/A 3 1/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A
426 - 450 of 660 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »