Light series bearing products are by far the most commonly utilized range within the split bearing family. With a wide variety of mounting and sealing solutions available, light series bearing units can readily be matched to an ever-increasing range of applications. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
551 - 575 of 660 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE611BXHSAFQFS N/A 6 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE611BRHSAFQFS N/A 6 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE612BXHSAFQ N/A 6.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE612BRHSAFQ N/A 6.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE612BXHSAFQKPS N/A 6.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE612BRHSAFQKPS N/A 6.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE612BXHSAFQRSS N/A 6.7500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE612BRHSAFQRSS N/A 6.7500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE612BXHSAFQHTPS N/A 6.7500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE612BRHSAFQHTPS N/A 6.7500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE612BXHSAFQATL N/A 6.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE612BRHSAFQATL N/A 6.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE612BXHSAFQFS N/A 6.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE612BRHSAFQFS N/A 6.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE615BXHSAFQ N/A 6 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE615BRHSAFQ N/A 6 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE615BXHSAFQKPS N/A 6 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE615BRHSAFQKPS N/A 6 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE615BXHSAFQRSS N/A 6 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE615BRHSAFQRSS N/A 6 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE615BXHSAFQHTPS N/A 6 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE615BRHSAFQHTPS N/A 6 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE615BXHSAFQATL N/A 6 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE615BRHSAFQATL N/A 6 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
LSE615BXHSAFQFS N/A 6 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
551 - 575 of 660 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »