This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an
efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
« 16
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM155BRHTTHTPS | N/A 155 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSM155BRHTTATL | N/A 155 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSM155BRHTTFS | N/A 155 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSM160ABRHTT | N/A 160 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSM160ABRHTTKPS | N/A 160 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSM160ABRHTTRSS | N/A 160 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSM160ABRHTTHTPS | N/A 160 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSM160ABRHTTATL | N/A 160 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSM160ABRHTTFS | N/A 160 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
« 16