This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
251 - 275 of 485 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore Size (mm)

Bore Size (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

X33116M N/A 80 mm3.1496 in N/A 37.000 mm1.4567 in N/A 209000 N46900 lbf N/A 300000 N67300 lbf N/A
X33216 N/A 80 mm3.1496 in N/A 46.000 mm1.8110 in N/A 297000 N66700 lbf N/A 409000 N91900 lbf N/A
X33216M N/A 80 mm3.1496 in N/A 46.000 mm1.8110 in N/A 352000 N79100 lbf N/A 409000 N91900 lbf N/A
XA33116M N/A 80 mm3.1496 in N/A 37.000 mm1.4567 in N/A 247000 N55600 lbf N/A 300000 N67300 lbf N/A
XUB-30216 N/A 80 mm3.1496 in N/A 28.000 mm1.1024 in N/A 164000 N36800 lbf N/A 187000 N42000 lbf N/A
X32216M N/A 80 mm3.1496 in N/A 33.000 mm1.2992 in N/A 206000 N46200 lbf N/A 249000 N56000 lbf N/A
XUA32018X N/A 84.000 mm3.3071 in N/A 32.000 mm1.2598 in N/A 217000 N48800 lbf N/A 264000 N59400 lbf N/A
JH217249 N/A 85 mm3.3465 in N/A 46.000 mm1.8110 in N/A 393000 N88400 lbf N/A 446000 N100000 lbf N/A
JHM516849 N/A 85 mm3.3465 in N/A 38.000 mm1.4961 in N/A 282000 N63300 lbf N/A 339000 N76300 lbf N/A
JM716648 N/A 85 mm3.3465 in N/A 29.000 mm1.1417 in N/A 161000 N36300 lbf N/A 245000 N55100 lbf N/A
JM716649 N/A 85 mm3.3465 in N/A 29.000 mm1.1417 in N/A 161000 N36300 lbf N/A 245000 N55100 lbf N/A
JM716649N N/A 85 mm3.3465 in N/A 29.000 mm1.1417 in N/A 161000 N36300 lbf N/A 245000 N55100 lbf N/A
KJM716649 N/A 85 mm3.3465 in N/A 29.000 mm1.1417 in N/A 191000 N43000 lbf N/A 245000 N55100 lbf N/A
X30217 N/A 85 mm3.3465 in N/A 28.000 mm1.1024 in N/A 236000 N53100 lbf N/A 236000 N53000 lbf N/A
X30317M N/A 85 mm3.3465 in N/A 41 mm1.6142 in N/A 313000 N70500 lbf N/A 346000 N77700 lbf N/A
X31317M N/A 85 mm3.3465 in N/A 41 mm1.6142 in N/A 308000 N69300 lbf N/A 366000 N82300 lbf N/A
X32017X N/A 85 mm3.3465 in N/A 29.000 mm1.1417 in N/A 193000 N43300 lbf N/A 235000 N52900 lbf N/A
X32217 N/A 85 mm3.3465 in N/A 36 mm1.4173 in N/A 245000 N55100 lbf N/A 305000 N68700 lbf N/A
X32217M N/A 85 mm3.3465 in N/A 36 mm1.4173 in N/A 245000 N55100 lbf N/A 305000 N68700 lbf N/A
X32317 N/A 85 mm3.3465 in N/A 60.000 mm2.3622 in N/A 570000 N128000 lbf N/A 588000 N132000 lbf N/A
X33017 N/A 85 mm3.3465 in N/A 36 mm1.4173 in N/A 220000 N49500 lbf N/A 343000 N77100 lbf N/A
X33117 N/A 85 mm3.3465 in N/A 41 mm1.6142 in N/A 254000 N57100 lbf N/A 386000 N86800 lbf N/A
X33217 N/A 85 mm3.3465 in N/A 49.000 mm1.9291 in N/A 416000 N93600 lbf N/A 483000 N109000 lbf N/A
XA32217M N/A 85 mm3.3465 in N/A 36 mm1.4173 in N/A 291000 N65300 lbf N/A 305000 N68700 lbf N/A
XAA32017X N/A 85 mm3.3465 in N/A 29.000 mm1.1417 in N/A 193000 N43300 lbf N/A 235000 N52900 lbf N/A
251 - 275 of 485 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »