This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1801 - 1825 of 2507 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

DX513576 N/A 6 in152.400 mm N/A 2.9375 in74.613 mm N/A 217000 lbf965000 N N/A 263000 lbf1170000 N N/A
EE107060 N/A 6 in152.400 mm N/A 2.9375 in74.613 mm N/A 176000 lbf784000 N N/A 263000 lbf1170000 N N/A
EE107060V N/A 6 in152.400 mm N/A 2.9375 in74.613 mm N/A 209000 lbf929000 N N/A 263000 lbf1170000 N N/A
EE217060 N/A 6 in152.400 mm N/A 2.8750 in73.025 mm N/A 161000 lbf715000 N N/A 237000 lbf1060000 N N/A
EE450601 N/A 6 in152.400 mm N/A 3.6875 in93.663 mm N/A 237000 lbf1050000 N N/A 333000 lbf1480000 N N/A
EE560600 N/A 6 in152.400 mm N/A 3.0000 in76.200 mm N/A 234000 lbf1040000 N N/A 295000 lbf1310000 N N/A
HH234048 N/A 6 in152.400 mm N/A 3.6875 in93.663 mm N/A 259000 lbf1150000 N N/A 354000 lbf1580000 N N/A
HH234048V N/A 6 in152.400 mm N/A 3.6875 in93.663 mm N/A 325000 lbf1450000 N N/A 354000 lbf1580000 N N/A
HH234049 N/A 6 in152.400 mm N/A 3.6875 in93.663 mm N/A 274000 lbf1220000 N N/A 354000 lbf1580000 N N/A
KL630349 N/A 6 in152.400 mm N/A 0.9449 in24.000 mm N/A 32000 lbf143000 N N/A 62200 lbf277000 N N/A
KL730649 N/A 6 in152.400 mm N/A 1.1250 in28.575 mm N/A 43500 lbf194000 N N/A 76100 lbf339000 N N/A
L630349 N/A 6 in152.400 mm N/A 0.9449 in24.000 mm N/A 32000 lbf143000 N N/A 62200 lbf277000 N N/A
L730649 N/A 6 in152.400 mm N/A 1.1250 in28.575 mm N/A 43500 lbf194000 N N/A 76100 lbf339000 N N/A
LM330448 N/A 6 in152.400 mm N/A 1.6250 in41.275 mm N/A 63700 lbf283000 N N/A 125000 lbf556000 N N/A
M231648 N/A 6 in152.400 mm N/A 1.8437 in46.83 mm N/A 84600 lbf377000 N N/A 150000 lbf668000 N N/A
M231649 N/A 6 in152.400 mm N/A 1.8437 in46.83 mm N/A 84600 lbf377000 N N/A 150000 lbf668000 N N/A
NA99600 N/A 6 in152.400 mm N/A 2.8125 in71.4375 mm N/A N/A N/A
NA48990SW N/A 6 in152.400 mm N/A 1.8125 in46.0375 mm N/A N/A N/A
GL630349C N/A 6 in152.400 mm N/A 0.9449 in24.000 mm N/A 32000 lbf143000 N N/A 62200 lbf277000 N N/A
81606 N/A 6.0625 in153.988 mm N/A 1.9687 in50.005 mm N/A 90300 lbf402000 N N/A 134000 lbf595000 N N/A
H936340 N/A 6.1250 in155.575 mm N/A 3.1250 in79.375 mm N/A 276000 lbf1230000 N N/A 316000 lbf1400000 N N/A
HM133444 N/A 6.1870 in157.150 mm N/A 2.7500 in69.850 mm N/A 135000 lbf600000 N N/A 233000 lbf1040000 N N/A
HM136936 N/A 6.1870 in157.150 mm N/A 2.9375 in74.613 mm N/A 178000 lbf791000 N N/A 271000 lbf1210000 N N/A
M432148A N/A 6.1875 in157.163 mm N/A 1.875 in47.625 mm N/A 77100 lbf343000 N N/A 143000 lbf636000 N N/A
46780 N/A 6.2500 in158.750 mm N/A 1.5625 in39.688 mm N/A 68200 lbf303000 N N/A 143000 lbf635000 N N/A
1801 - 1825 of 2507 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »