This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1876 - 1900 of 2507 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

M235146 N/A 6.6250 in168.275 mm N/A 1.8125 in46.038 mm N/A 98500 lbf438000 N N/A 166000 lbf740000 N N/A
M235146X N/A 6.6270 in168.326 mm N/A 2.125 in53.975 mm N/A 98500 lbf438000 N N/A 166000 lbf740000 N N/A
HM535347 N/A 6.6919 in169.974 mm N/A 2.6250 in66.675 mm N/A 147000 lbf654000 N N/A 265000 lbf1180000 N N/A
94669 N/A 6.6923 in169.984 mm N/A 2.5 in63.5 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A
86669 N/A 6.6929 in170 mm N/A 1.8125 in46.038 mm N/A 112000 lbf498000 N N/A 145000 lbf644000 N N/A
M235149 N/A 6.6929 in170 mm N/A 1.8125 in46.038 mm N/A 115000 lbf513000 N N/A 166000 lbf740000 N N/A
86675 N/A 6.7500 in171.450 mm N/A 1.8125 in46.038 mm N/A 89200 lbf397000 N N/A 145000 lbf644000 N N/A
94675 N/A 6.7500 in171.450 mm N/A 2.5 in63.5 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A
EE117067 N/A 6.7500 in171.450 mm N/A 3.1250 in79.375 mm N/A 298000 lbf1320000 N N/A 314000 lbf1400000 N N/A
EE590675 N/A 6.7500 in171.450 mm N/A 3.1875 in80.963 mm N/A 215000 lbf955000 N N/A 266000 lbf1180000 N N/A
EE780676 N/A 6.7500 in171.450 mm N/A 2.3750 in60.325 mm N/A 197000 lbf876000 N N/A 243000 lbf1080000 N N/A
HM237540 N/A 6.7500 in171.450 mm N/A 2.5 in63.5 mm N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A
HM535349 N/A 6.7500 in171.450 mm N/A 2.6250 in66.675 mm N/A 147000 lbf654000 N N/A 265000 lbf1180000 N N/A
KL435049 N/A 6.7500 in171.450 mm N/A 0.9688 in24.608 mm N/A 37500 lbf167000 N N/A 69800 lbf311000 N N/A
L435049 N/A 6.7500 in171.450 mm N/A 0.9688 in24.608 mm N/A 37500 lbf167000 N N/A 69800 lbf311000 N N/A
GL435049 N/A 6.7500 in171.450 mm N/A 0.9688 in24.608 mm N/A 37500 lbf167000 N N/A 69800 lbf311000 N N/A
H337844 N/A 6.8745 in174.612 mm N/A 3.4375 in87.313 mm N/A 226000 lbf1010000 N N/A 335000 lbf1490000 N N/A
67786 N/A 6 7/8 in174.625 mm N/A 1.875 in47.625 mm N/A 91100 lbf405000 N N/A 175000 lbf779000 N N/A
67787 N/A 6 7/8 in174.625 mm N/A 1.875 in47.625 mm N/A 91100 lbf405000 N N/A 175000 lbf779000 N N/A
67787V N/A 6 7/8 in174.625 mm N/A 1.875 in47.625 mm N/A 108000 lbf480000 N N/A 175000 lbf779000 N N/A
94687 N/A 6 7/8 in174.625 mm N/A 2.5 in63.5 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A
EE219068 N/A 6 7/8 in174.625 mm N/A 3.2500 in82.550 mm N/A 208000 lbf927000 N N/A 341000 lbf1520000 N N/A
EE780688 N/A 6 7/8 in174.625 mm N/A 2.3750 in60.325 mm N/A 197000 lbf876000 N N/A 243000 lbf1080000 N N/A
H238148 N/A 6 7/8 in174.625 mm N/A 3.2500 in82.550 mm N/A 252000 lbf1120000 N N/A 378000 lbf1680000 N N/A
HM237542 N/A 6 7/8 in174.625 mm N/A 2.5 in63.5 mm N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A
1876 - 1900 of 2507 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »