This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
2001 - 2025 of 2507 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

93787 N/A 7 7/8 in200.025 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A
EE130787 N/A 7 7/8 in200.025 mm N/A 2.7500 in69.850 mm N/A 179000 lbf796000 N N/A 314000 lbf1400000 N N/A
H247535 N/A 7 7/8 in200.025 mm N/A 4.4375 in112.713 mm N/A 377000 lbf1670000 N N/A 699000 lbf3110000 N N/A
H247536 N/A 7 7/8 in200.025 mm N/A 4.4375 in112.713 mm N/A 398000 lbf1770000 N N/A 757000 lbf3370000 N N/A
HH144642 N/A 7 7/8 in200.025 mm N/A 4.3750 in111.125 mm N/A 474000 lbf2110000 N N/A 585000 lbf2600000 N N/A
HM743337 N/A 7 7/8 in200.025 mm N/A 2.7500 in69.850 mm N/A 206000 lbf917000 N N/A 353000 lbf1570000 N N/A
LM241147 N/A 7 7/8 in200.025 mm N/A 1.8125 in46.038 mm N/A 85800 lbf382000 N N/A 162000 lbf721000 N N/A
M241542 N/A 7 7/8 in200.025 mm N/A 2.4375 in61.913 mm N/A 126000 lbf560000 N N/A 238000 lbf1060000 N N/A
M241543 N/A 7 7/8 in200.025 mm N/A 2.2813 in57.945 mm N/A 135000 lbf600000 N N/A 263000 lbf1170000 N N/A
M241545 N/A 7.9060 in200.812 mm N/A 2.4375 in61.913 mm N/A 126000 lbf560000 N N/A 238000 lbf1060000 N N/A
EE420793 N/A 7 15/16 in201.613 mm N/A 3.4999 in88.897 mm N/A 263000 lbf1170000 N N/A 409000 lbf1820000 N N/A
EE420793W N/A 7 15/16 in201.613 mm N/A 3.4999 in88.897 mm N/A 263000 lbf1170000 N N/A 409000 lbf1820000 N N/A
67983 N/A 8 in203.2 mm N/A 1.8125 in46.038 mm N/A 113000 lbf503000 N N/A 197000 lbf876000 N N/A
93800 N/A 8 in203.2 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A
93800A N/A 8 in203.2 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A
93800W N/A 8 in203.2 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A
EE114080 N/A 8 in203.2 mm N/A 3.3750 in85.725 mm N/A 274000 lbf1220000 N N/A 328000 lbf1460000 N N/A
EE122080 N/A 8 in203.2 mm N/A 2.6250 in66.675 mm N/A 171000 lbf761000 N N/A 292000 lbf1300000 N N/A
EE132083 N/A 8 in203.2 mm N/A 2.125 in53.975 mm N/A 126000 lbf559000 N N/A 202000 lbf900000 N N/A
EE380080 N/A 8 in203.2 mm N/A 3.7500 in95.250 mm N/A 371000 lbf1650000 N N/A 453000 lbf2010000 N N/A
EE420801 N/A 8 in203.2 mm N/A 3.4999 in88.897 mm N/A 263000 lbf1170000 N N/A 409000 lbf1820000 N N/A
EE710806 N/A 8 in203.2 mm N/A 2.4375 in61.913 mm N/A 215000 lbf955000 N N/A 287000 lbf1280000 N N/A
KLL641149 N/A 8 in203.2 mm N/A 1.0938 in27.783 mm N/A 46700 lbf208000 N N/A 91100 lbf405000 N N/A
LL641149 N/A 8 in203.2 mm N/A 1.0938 in27.783 mm N/A 46700 lbf208000 N N/A 91100 lbf405000 N N/A
LM241149 N/A 8 in203.2 mm N/A 1.6875 in42.863 mm N/A 98700 lbf439000 N N/A 182000 lbf811000 N N/A
2001 - 2025 of 2507 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »