This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Part Number |
O.D. (D) |
Outer Ring Width (C) |
CAD |
|---|---|---|---|
| 414A | N/A 3.4843 in88.501 mm | N/A 0.875 in22.225 mm |
N/A
|
| 414X | N/A 3.500 in88.9 mm | N/A 0.875 in22.225 mm |
N/A
|
| 414XA | N/A 3.5433 in90 mm | N/A 0.875 in22.225 mm |
N/A
|
| 421417 | N/A 14.1732 in359.999 mm | N/A 2.5 in63.5 mm |
N/A
|
| 421437 | N/A 14.3720 in365.049 mm | N/A 2.5 in63.5 mm |
N/A
|
| 421450 | N/A 14.500 in368.300 mm | N/A 2.5 in63.5 mm |
N/A
|
| 423296 | N/A 29.5200 in749.808 mm | N/A 3.75 in95.250 mm |
N/A
|
| 423300 | N/A 29.9950 in761.873 mm | N/A 3.75 in95.250 mm |
N/A
|
| 424405 | N/A 40.5000 in1028.700 mm | N/A 4.75 in120.65 mm |
N/A
|
| 425299 | N/A 29.9950 in761.873 mm | N/A 4 in101.6 mm |
N/A
|
| 42584 | N/A 5.8437 in148.430 mm | N/A 0.8438 in21.433 mm |
N/A
|
| 42584XX | N/A 5.8437 in148.430 mm | N/A 0.8438 in21.433 mm |
N/A
|
| 42585 | N/A 5.8437 in148.430 mm | N/A 1 in25.4 mm |
N/A
|
| 42586 | N/A 5.8437 in148.430 mm | N/A 1.25 in31.75 mm |
N/A
|
| 42587 | N/A 5.875 in149.225 mm | N/A 0.9688 in24.608 mm |
N/A
|
| 42590 | N/A 5.9045 in149.974 mm | N/A 0.9688 in24.608 mm |
N/A
|
| 42620 | N/A 5 in127 mm | N/A 0.875 in22.225 mm |
N/A
|
| 42624 | N/A 5.1171 in129.974 mm | N/A 1.063 in27 mm |
N/A
|
| 426330 | N/A 33.0000 in838.2 mm | N/A 4.125 in104.775 mm |
N/A
|
| 428420 | N/A 42.0000 in1066.800 mm | N/A 5.5 in139.7 mm |
N/A
|
| 428423 | N/A 42.1220 in1069.899 mm | N/A 5.5 in139.7 mm |
N/A
|
| 429XS | N/A 3.5433 in90 mm | N/A 1 in25.4 mm |
N/A
|
| 430X | N/A 3.5433 in90 mm | N/A 0.875 in22.225 mm |
N/A
|
| 431575 | N/A 15.7500 in400.050 mm | N/A 2.5 in63.5 mm |
N/A
|
| 432 | N/A 3.7500 in95.250 mm | N/A 0.875 in22.225 mm |
N/A
|