This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Part Number |
O.D. (D) |
Outer Ring Width (C) |
CAD |
|---|---|---|---|
| 116098 | N/A 9.8750 in250.825 mm | N/A 1.8750 in47.625 mm |
N/A
|
| 116098W | N/A 9.8750 in250.825 mm | N/A 1.8750 in47.625 mm |
N/A
|
| 117148 | N/A 14.75 in374.650 mm | N/A 2.375 in60.325 mm |
N/A
|
| 121265 | N/A 26.5000 in673.100 mm | N/A 4.5 in114.3 mm |
N/A
|
| 121265X | N/A 26.5000 in673.100 mm | N/A 4.5 in114.3 mm |
N/A
|
| 1220 | N/A 2.25 in57.15 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 122125 | N/A 12.5000 in317.500 mm | N/A 2 in50.8 mm |
N/A
|
| 12303 | N/A 3.0312 in76.992 mm | N/A 0.4688 in11.908 mm |
N/A
|
| 125145 | N/A 14.500 in368.300 mm | N/A 2.125 in53.975 mm |
N/A
|
| 12520 | N/A 1.9380 in49.225 mm | N/A 0.625 in15.875 mm |
N/A
|
| 126150 | N/A 15.0000 in381.000 mm | N/A 2.25 in57.15 mm |
N/A
|
| 127135 | N/A 13.7460 in349.148 mm | N/A 1.75 in44.45 mm |
N/A
|
| 127137 | N/A 13.8125 in350.838 mm | N/A 1.75 in44.45 mm |
N/A
|
| 127138 | N/A 13.9960 in355.498 mm | N/A 1.75 in44.45 mm |
N/A
|
| 127140 | N/A 14.000 in355.6 mm | N/A 1.75 in44.45 mm |
N/A
|
| 128160 | N/A 16.000 in406.4 mm | N/A 2.125 in53.975 mm |
N/A
|
| 128161 | N/A 16.1410 in409.981 mm | N/A 2.125 in53.975 mm |
N/A
|
| 129172 | N/A 17.2460 in438.048 mm | N/A 2.125 in53.975 mm |
N/A
|
| 129174 | N/A 17.3208 in439.948 mm | N/A 2.125 in53.975 mm |
N/A
|
| 131400 | N/A 14.000 in355.6 mm | N/A 1.9375 in49.213 mm |
N/A
|
| 132125 | N/A 12.5000 in317.500 mm | N/A 1.375 in34.925 mm |
N/A
|
| 132127 | N/A 12.5625 in319.088 mm | N/A 1.375 in34.925 mm |
N/A
|
| 1328 | N/A 2.0625 in52.388 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 1328V | N/A 2.0625 in52.388 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 1328X | N/A 2.0625 in52.388 mm | N/A 0.5625 in14.288 mm |
N/A
|