This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1326 - 1350 of 1864 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

KLM603013-Z N/A 3.0709 in78.001 mm N/A 0.5906 in15.001 mm N/A
KLM67010 N/A 2.3280 in59.131 mm N/A 0.4650 in11.811 mm N/A
KLM67010C N/A 2.3280 in59.131 mm N/A 0.4650 in11.811 mm N/A
KM12610 N/A 1.9687 in50.005 mm N/A 0.5500 in13.970 mm N/A
KM802011 N/A 3.2500 in82.550 mm N/A 0.795 in20.193 mm N/A
KM86610 N/A 2.5312 in64.292 mm N/A 0.6563 in16.670 mm N/A
KM86610C N/A 2.5312 in64.292 mm N/A 0.6563 in16.670 mm N/A
KM88010C N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A
L102810 N/A 2.8750 in73.025 mm N/A 0.5938 in15.083 mm N/A
L116110 N/A 4.5625 in115.888 mm N/A 0.6563 in16.670 mm N/A
L116112 N/A 4.6250 in117.475 mm N/A 0.6563 in16.670 mm N/A
L117510 N/A 4.9375 in125.413 mm N/A 0.5938 in15.083 mm N/A
L163110 N/A 17.5 in444.5 mm N/A 1.8750 in47.625 mm N/A
L183410 N/A 35.0000 in889.000 mm N/A 2.8346 in71.999 mm N/A
L21511 N/A 1.3775 in34.989 mm N/A 0.3430 in8.712 mm N/A
L217810 N/A 4.8750 in123.825 mm N/A 0.6563 in16.670 mm N/A
L217813 N/A 5 in127 mm N/A 0.75 in19.05 mm N/A
L217813-BR N/A 5 in127 mm N/A 0.75 in19.05 mm N/A
L225810 N/A 6.6875 in169.863 mm N/A 0.8125 in20.638 mm N/A
L225818 N/A 7.1250 in180.975 mm N/A 0.8125 in20.638 mm N/A
L259710 N/A 16.3125 in414.338 mm N/A 1.1250 in28.575 mm N/A
L269110 N/A 21.0000 in533.400 mm N/A 1.4375 in36.513 mm N/A
L281110 N/A 32.0000 in812.8 mm N/A 2.875 in73.025 mm N/A
L282010W N/A 33.9370 in862.000 mm N/A 2.8 in71.120 mm N/A
L282010X N/A 33.9370 in862.000 mm N/A 2.6014 in66.076 mm N/A
1326 - 1350 of 1864 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »