This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
126 - 150 of 1864 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

15523 N/A 2.375 in60.325 mm N/A 0.625 in15.875 mm N/A
15523RB N/A 2.375 in60.325 mm N/A 0.625 in15.875 mm N/A
157430 N/A 43.0000 in1092.200 mm N/A 3 in76.2 mm N/A
158442 N/A 44.2500 in1123.950 mm N/A 3 in76.2 mm N/A
161850 N/A 18.5000 in469.900 mm N/A 1.5 in38.1 mm N/A
161900 N/A 19 in482.6 mm N/A 1.5 in38.1 mm N/A
161925 N/A 19.2500 in488.950 mm N/A 1.5 in38.1 mm N/A
1620 N/A 2.6250 in66.675 mm N/A 0.625 in15.875 mm N/A
16282 N/A 2.8346 in71.999 mm N/A 0.5605 in14.237 mm N/A
16283 N/A 2.8440 in72.238 mm N/A 0.75 in19.05 mm N/A
16284 N/A 2.8440 in72.238 mm N/A 0.625 in15.875 mm N/A
16522 N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A
168500 N/A 50.0000 in1270.000 mm N/A 2.6250 in66.675 mm N/A
168500V N/A 50.0000 in1270.000 mm N/A 2.6250 in66.675 mm N/A
16929 N/A 2.9523 in74.988 mm N/A 0.5625 in14.288 mm N/A
171400 N/A 14.000 in355.6 mm N/A 1.3125 in33.338 mm N/A
171436 N/A 14.3720 in365.049 mm N/A 1.3125 in33.338 mm N/A
171450 N/A 14.500 in368.300 mm N/A 1.3125 in33.338 mm N/A
17244 N/A 2.4409 in61.999 mm N/A 0.5625 in14.288 mm N/A
17244A N/A 2.4402 in61.981 mm N/A 0.5625 in14.288 mm N/A
17245XA N/A 2.4409 in61.999 mm N/A 0.6290 in15.977 mm N/A
1729 N/A 2.2400 in56.896 mm N/A 0.625 in15.875 mm N/A
1729X N/A 2.2400 in56.896 mm N/A 0.625 in15.875 mm N/A
1730 N/A 2.125 in53.975 mm N/A 0.625 in15.875 mm N/A
1738X N/A 2.25 in57.15 mm N/A 0.6910 in17.551 mm N/A
126 - 150 of 1864 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »