This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1701 - 1725 of 1864 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

LM78310C N/A 2.4399 in61.973 mm N/A 0.5906 in15.001 mm N/A
LM806310 N/A 3.500 in88.9 mm N/A 0.5781 in14.684 mm N/A
LM806610 N/A 3.500 in88.9 mm N/A 0.5312 in13.492 mm N/A
LM814810 N/A 4.6250 in117.475 mm N/A 0.75 in19.05 mm N/A
LM814814 N/A 4.7500 in120.650 mm N/A 1.0313 in26.195 mm N/A
LM844010 N/A 11.6250 in295.275 mm N/A 1.375 in34.925 mm N/A
LM869410 N/A 22.5000 in571.500 mm N/A 2.0625 in52.388 mm N/A
LM881214 N/A 37.0000 in939.800 mm N/A 4.6875 in119.063 mm N/A
LM921810 N/A 7 in177.8 mm N/A 0.75 in19.05 mm N/A
LM961510 N/A 17.9960 in457.098 mm N/A 1.8125 in46.038 mm N/A
LM961511 N/A 17.9960 in457.098 mm N/A 1.8750 in47.625 mm N/A
LM961511V N/A 17.9960 in457.098 mm N/A 1.8750 in47.625 mm N/A
LM974511 N/A 28.8750 in733.425 mm N/A 2.6875 in68.263 mm N/A
LM975311 N/A 28.8750 in733.425 mm N/A 2.7355 in69.482 mm N/A
LM975311X N/A 28.8750 in733.425 mm N/A 2.7355 in69.482 mm N/A
LM975312 N/A 28.8750 in733.425 mm N/A 2.7505 in69.863 mm N/A
LM982415 N/A 37.0000 in939.800 mm N/A 3.2345 in82.156 mm N/A
M111012 N/A 4.25 in107.95 mm N/A 0.8000 in20.320 mm N/A
M12610 N/A 1.9687 in50.005 mm N/A 0.5500 in13.970 mm N/A
M144414W N/A 12.3750 in314.325 mm N/A 1.8810 in47.777 mm N/A
M144414X N/A 12.3750 in314.325 mm N/A 2.0547 in52.189 mm N/A
M149514W N/A 14.1250 in358.775 mm N/A 2.1552 in54.742 mm N/A
M149514X N/A 14.1250 in358.775 mm N/A 2.2707 in57.676 mm N/A
M201011 N/A 2.8750 in73.025 mm N/A 0.8400 in21.336 mm N/A
M224710 N/A 6.8750 in174.625 mm N/A 1.0938 in27.783 mm N/A
1701 - 1725 of 1864 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »