This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1726 - 1750 of 1864 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

M224711 N/A 6.7812 in172.242 mm N/A 1.0938 in27.783 mm N/A
M224712 N/A 6.8750 in174.625 mm N/A 1.0938 in27.783 mm N/A
M224713 N/A 6.7812 in172.242 mm N/A 1.0938 in27.783 mm N/A
M224713A N/A 6.7812 in172.242 mm N/A 1.0938 in27.783 mm N/A
M229310 N/A 8 in203.2 mm N/A 1.5 in38.1 mm N/A
M231610 N/A 8.75 in222.250 mm N/A 1.375 in34.925 mm N/A
M231610V N/A 8.75 in222.250 mm N/A 1.375 in34.925 mm N/A
M235113 N/A 10.000 in254 mm N/A 1.3125 in33.338 mm N/A
M236712 N/A 10.2560 in260.502 mm N/A 1.3125 in33.338 mm N/A
M236810 N/A 10.25 in260.350 mm N/A 1.625 in41.275 mm N/A
M236810V N/A 10.25 in260.350 mm N/A 1.625 in41.275 mm N/A
M236817 N/A 10.2343 in259.951 mm N/A 1.625 in41.275 mm N/A
M238810 N/A 10.6250 in269.875 mm N/A 1.6875 in42.863 mm N/A
M239410 N/A 11.0000 in279.400 mm N/A 1.625 in41.275 mm N/A
M239410-SA N/A 11.0000 in279.400 mm N/A 1.625 in41.275 mm N/A
M239410W N/A 11.0000 in279.400 mm N/A 1.625 in41.275 mm N/A
M240611 N/A 11.1875 in284.163 mm N/A 1.8125 in46.038 mm N/A
M240611V N/A 11.1875 in284.163 mm N/A 1.8125 in46.038 mm N/A
M241510 N/A 11.5 in292.1 mm N/A 1.8125 in46.038 mm N/A
M241510V N/A 11.5 in292.1 mm N/A 1.8125 in46.038 mm N/A
M244210 N/A 12.3750 in314.325 mm N/A 1.9375 in49.213 mm N/A
M244210XX N/A 12.3750 in314.325 mm N/A 1.9375 in49.213 mm N/A
M244610 N/A 13.2500 in336.550 mm N/A 1.8750 in47.625 mm N/A
M246910 N/A 13.2500 in336.550 mm N/A 2 in50.8 mm N/A
M249710 N/A 14.1250 in358.775 mm N/A 2.125 in53.975 mm N/A
1726 - 1750 of 1864 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »