Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
251 - 261 of 261 | Results Per Page | View | Unit of Measure
« 11 
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

LM742710-B N/A 11.2500 in285.750 mm N/A 1.375 in34.925 mm N/A
LM757010-B N/A 16.000 in406.4 mm N/A 1.8750 in47.625 mm N/A
LM770910-B N/A 23.7500 in603.250 mm N/A 2.375 in60.325 mm N/A
LM814810-B N/A 4.6250 in117.475 mm N/A 0.75 in19.05 mm N/A
M238810-B N/A 10.6250 in269.875 mm N/A 1.6875 in42.863 mm N/A
M244210-B N/A 12.3750 in314.325 mm N/A 1.9375 in49.213 mm N/A
M249710-B N/A 14.1250 in358.775 mm N/A 2.125 in53.975 mm N/A
M249711-B N/A 14.1250 in358.775 mm N/A 2.125 in53.975 mm N/A
M349510-B N/A 13.5 in342.9 mm N/A 1.75 in44.45 mm N/A
M86611-B N/A 2.5312 in64.292 mm N/A 0.6563 in16.670 mm N/A
M88010-B N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A
251 - 261 of 261 | Results Per Page | View | Unit of Measure
« 11