Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
76 - 100 of 261 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

37625-B N/A 6.25 in158.750 mm N/A 0.625 in15.875 mm N/A
3820-B N/A 3.3750 in85.725 mm N/A 0.9375 in23.813 mm N/A
382-B N/A 3.8125 in96.838 mm N/A 0.7018 in17.826 mm N/A
3920-B N/A 4.4375 in112.713 mm N/A 0.9375 in23.813 mm N/A
3924-BW N/A 4.5628 in115.895 mm N/A 1.1875 in30.163 mm N/A
39412-B N/A 4.125 in104.775 mm N/A 0.625 in15.875 mm N/A
394AB N/A 4.3307 in110 mm N/A 0.7411 in18.824 mm N/A
39520-B N/A 4.4375 in112.713 mm N/A 0.9375 in23.813 mm N/A
39520-BXX N/A 4.4375 in112.713 mm N/A 0.9375 in23.813 mm N/A
41286-B N/A 2.8593 in72.626 mm N/A 0.6875 in17.463 mm N/A
421437-B N/A 14.3720 in365.049 mm N/A 2.5 in63.5 mm N/A
42587-B N/A 5.875 in149.225 mm N/A 0.9688 in24.608 mm N/A
42620-B N/A 5 in127 mm N/A 0.875 in22.225 mm N/A
42623-B N/A 5.1181 in130 mm N/A 0.875 in22.225 mm N/A
432AB N/A 3.625 in92.075 mm N/A 0.875 in22.225 mm N/A
432-B N/A 3.7500 in95.250 mm N/A 0.875 in22.225 mm N/A
43312-B N/A 3.125 in79.375 mm N/A 0.6875 in17.463 mm N/A
44348-B N/A 3.4843 in88.501 mm N/A 0.6875 in17.463 mm N/A
45220-B N/A 4.125 in104.775 mm N/A 0.9375 in23.813 mm N/A
452-B N/A 4.25 in107.95 mm N/A 1.1250 in28.575 mm N/A
453-B N/A 4.25 in107.95 mm N/A 0.875 in22.225 mm N/A
453XB N/A 4.25 in107.95 mm N/A 0.9687 in24.605 mm N/A
454AB N/A 4.3287 in109.949 mm N/A 0.875 in22.225 mm N/A
46720-B N/A 8.875 in225.425 mm N/A 1.3125 in33.338 mm N/A
470132-B N/A 13.2500 in336.550 mm N/A 2.5 in63.5 mm N/A
76 - 100 of 261 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »