Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
201 - 225 of 261 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

HM516414-B N/A 5.3750 in136.525 mm N/A 1.2813 in32.545 mm N/A
HM535310-B N/A 10.25 in260.350 mm N/A 2.0625 in52.388 mm N/A
HM624710-B N/A 7.5 in190.5 mm N/A 1.375 in34.925 mm N/A
HM624716-B N/A 7.8730 in199.974 mm N/A 1.375 in34.925 mm N/A
HM804811-B N/A 3.7500 in95.250 mm N/A 0.9457 in24.021 mm N/A
HM807010-B N/A 4.125 in104.775 mm N/A 1.1250 in28.575 mm N/A
HM807015-B N/A 4.2900 in108.966 mm N/A 1.1250 in28.575 mm N/A
HM807015-BA N/A 4.2900 in108.966 mm N/A 1.1250 in28.575 mm N/A
HM813815-B N/A 5.1260 in130.200 mm N/A 1.0625 in26.988 mm N/A
HM89410-B N/A 3 in76.2 mm N/A 0.9063 in23.020 mm N/A
HM911210-B N/A 5.1250 in130.175 mm N/A 0.9375 in23.813 mm N/A
JL848815-B N/A 12.9921 in329.999 mm N/A 1.1023 in27.998 mm N/A
K148884 N/A 4.3307 in110 mm N/A 1.1859 in30.122 mm N/A
L102810-B N/A 2.8750 in73.025 mm N/A 0.5938 in15.083 mm N/A
L116110-B N/A 4.5625 in115.888 mm N/A 0.6563 in16.670 mm N/A
L305610-B N/A 3.1875 in80.963 mm N/A 0.5625 in14.288 mm N/A
L357019-B N/A 15.9429 in404.950 mm N/A 1.5 in38.1 mm N/A
L433710-B N/A 8.5000 in215.900 mm N/A 0.8125 in20.638 mm N/A
L467510-B N/A 20.0000 in508.000 mm N/A 1.8750 in47.625 mm N/A
L507910-B N/A 3.4375 in87.313 mm N/A 0.5625 in14.288 mm N/A
L623110-B N/A 6.000 in152.4 mm N/A 0.6563 in16.670 mm N/A
L624510-B N/A 6.3125 in160.338 mm N/A 0.6563 in16.670 mm N/A
L630310-B N/A 7.5625 in192.088 mm N/A 0.748 in18.999 mm N/A
L826914-B N/A 7.2500 in184.15 mm N/A 0.7188 in18.258 mm N/A
L853011-B N/A 13.7775 in349.949 mm N/A 0.9375 in23.813 mm N/A
201 - 225 of 261 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »