These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|
| 67390D / 67320 | N/A 5 1/4 in133.35 mm | N/A 8 in203.2 mm | N/A 3.6250 in92.075 mm | N/A 3.625 in92.075 mm | N/A 144000 lbf640000 N | N/A 141000 lbf625000 N |
N/A
|
| 48393D / 48320 | N/A 5 3/8 in136.525 mm | N/A 7.5 in190.5 mm | N/A 3.0625 in77.788 mm | N/A 3.0624 in77.785 mm | N/A 111000 lbf492000 N | N/A 122000 lbf542000 N |
N/A
|
| 48393D / 48328 | N/A 5 3/8 in136.525 mm | N/A 8 in203.2 mm | N/A 3.0625 in77.788 mm | N/A 3.0624 in77.785 mm | N/A 111000 lbf492000 N | N/A 122000 lbf542000 N |
N/A
|
| H228649D-90023 | N/A 5 3/8 in136.525 mm | N/A 8.875 in225.425 mm | N/A 4.7500 in120.650 mm | N/A 4.75 in120.65 mm | N/A 253000 lbf1130000 N | N/A 237000 lbf1050000 N |
N/A
|
| H228649D-902A1 | N/A 5 3/8 in136.525 mm | N/A 8.875 in225.425 mm | N/A 4.7500 in120.650 mm | N/A 4.75 in120.65 mm | N/A 253000 lbf1130000 N | N/A 237000 lbf1050000 N |
N/A
|
| 48680D / 48620 | N/A 5 1/2 in139.700 mm | N/A 7.875 in200.025 mm | N/A 2.9688 in75.408 mm | N/A 3.0625 in77.788 mm | N/A 112000 lbf499000 N | N/A 126000 lbf560000 N |
N/A
|
| 74555D / 74845 | N/A 5 1/2 in139.700 mm | N/A 8.4636 in214.975 mm | N/A 4.1875 in106.363 mm | N/A 3.7260 in94.640 mm | N/A 134000 lbf594000 N | N/A 127000 lbf567000 N |
N/A
|
| 74555D / 74850P | N/A 5 1/2 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 4.1875 in106.363 mm | N/A 3.7260 in94.640 mm | N/A 134000 lbf594000 N | N/A 127000 lbf567000 N |
N/A
|
| 74555D / 74850W | N/A 5 1/2 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 4.1875 in106.363 mm | N/A 3.7260 in94.640 mm | N/A 134000 lbf594000 N | N/A 127000 lbf567000 N |
N/A
|
| 74555D / 74856 | N/A 5 1/2 in139.700 mm | N/A 8.5625 in217.488 mm | N/A 4.1875 in106.363 mm | N/A 3.7260 in94.640 mm | N/A 134000 lbf594000 N | N/A 127000 lbf567000 N |
N/A
|
| 99587D / 99098X | N/A 5 7/8 in149.225 mm | N/A 9.8425 in250 mm | N/A 4.7500 in120.650 mm | N/A 4.75 in120.65 mm | N/A 258000 lbf1150000 N | N/A 231000 lbf1030000 N |
N/A
|
| 99587D / 99100P | N/A 5 7/8 in149.225 mm | N/A 10.000 in254 mm | N/A 4.7500 in120.650 mm | N/A 4.75 in120.65 mm | N/A 258000 lbf1150000 N | N/A 231000 lbf1030000 N |
N/A
|
| 99587D / 99100W | N/A 5 7/8 in149.225 mm | N/A 10.000 in254 mm | N/A 4.7500 in120.650 mm | N/A 4.75 in120.65 mm | N/A 258000 lbf1150000 N | N/A 231000 lbf1030000 N |
N/A
|
| M231649D / M231610V | N/A 6 in152.400 mm | N/A 8.75 in222.250 mm | N/A 3.3125 in84.138 mm | N/A 3.3124 in84.135 mm | N/A 147000 lbf656000 N | N/A 150000 lbf668000 N |
N/A
|
| 81601D / 81962X | N/A 6 in152.400 mm | N/A 9.6250 in244.475 mm | N/A 3.6250 in92.075 mm | N/A 3.4274 in87.056 mm | N/A 157000 lbf699000 N | N/A 134000 lbf595000 N |
N/A
|
| 81601D-90039 | N/A 6 in152.400 mm | N/A 9.6250 in244.475 mm | N/A 3.6250 in92.075 mm | N/A 3.4375 in87.313 mm | N/A 157000 lbf699000 N | N/A 134000 lbf595000 N |
N/A
|
| 81601D / 81964 | N/A 6 in152.400 mm | N/A 9.6457 in245.001 mm | N/A 3.6250 in92.075 mm | N/A 3.4375 in87.313 mm | N/A 157000 lbf699000 N | N/A 134000 lbf595000 N |
N/A
|
| EE450600D / 451212 | N/A 6 in152.400 mm | N/A 12.1250 in307.975 mm | N/A 6.7500 in171.450 mm | N/A 6.3749 in161.922 mm | N/A 389000 lbf1730000 N | N/A 333000 lbf1480000 N |
N/A
|
| HH234049D / HH234010 | N/A 6 in152.400 mm | N/A 12.1250 in307.975 mm | N/A 6.7500 in171.450 mm | N/A 6.3749 in161.922 mm | N/A 451000 lbf2010000 N | N/A 354000 lbf1580000 N |
N/A
|
| HH234049D / HH234010V | N/A 6 in152.400 mm | N/A 12.1250 in307.975 mm | N/A 6.7500 in171.450 mm | N/A 6.3749 in161.922 mm | N/A 451000 lbf2010000 N | N/A 354000 lbf1580000 N |
N/A
|
| EE450600D / 451250 | N/A 6 in152.400 mm | N/A 12.5000 in317.500 mm | N/A 6.7500 in171.450 mm | N/A 6.3749 in161.922 mm | N/A 389000 lbf1730000 N | N/A 333000 lbf1480000 N |
N/A
|
| HH234049D / HH234018 | N/A 6 in152.400 mm | N/A 12.5000 in317.500 mm | N/A 6.7500 in171.450 mm | N/A 6.3749 in161.922 mm | N/A 451000 lbf2010000 N | N/A 354000 lbf1580000 N |
N/A
|
| H432549D-90012 | N/A 6.1250 in155.575 mm | N/A 9.7500 in247.650 mm | N/A 4.8125 in122.238 mm | N/A 4.8124 in122.235 mm | N/A 248000 lbf1100000 N | N/A 257000 lbf1140000 N |
N/A
|
| EE217063D / 217112 | N/A 6.2500 in158.750 mm | N/A 11.2500 in285.750 mm | N/A 4.9375 in125.413 mm | N/A 5.0625 in128.588 mm | N/A 280000 lbf1240000 N | N/A 237000 lbf1060000 N |
N/A
|
| EE217063D / 217112W | N/A 6.2500 in158.750 mm | N/A 11.2500 in285.750 mm | N/A 4.9375 in125.413 mm | N/A 5.0625 in128.588 mm | N/A 280000 lbf1240000 N | N/A 237000 lbf1060000 N |
N/A
|