These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
251 - 275 of 530 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

EE280625D / 281200 N/A 6.2500 in158.750 mm N/A 12.000 in304.8 mm N/A 4.5000 in114.300 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A 195000 lbf867000 N N/A
EE280625D / 281202 N/A 6.2500 in158.750 mm N/A 12.000 in304.8 mm N/A 4.5000 in114.300 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A 195000 lbf867000 N N/A
HM237542D / HM237511 N/A 6 7/8 in174.625 mm N/A 11.3750 in288.925 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 322000 lbf1430000 N N/A 278000 lbf1240000 N N/A
HM237542D / HM237513 N/A 6 7/8 in174.625 mm N/A 11.4163 in289.974 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 322000 lbf1430000 N N/A 278000 lbf1240000 N N/A
67790D-902C6 N/A 7 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.5625 in90.488 mm N/A 3.5624 in90.485 mm N/A 159000 lbf705000 N N/A 175000 lbf779000 N N/A
67790D / 67720V N/A 7 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.5625 in90.488 mm N/A 3.5624 in90.485 mm N/A 159000 lbf705000 N N/A 175000 lbf779000 N N/A
82680D / 82622 N/A 7 in177.800 mm N/A 10.7500 in273.050 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 209000 lbf930000 N N/A 220000 lbf979000 N N/A
82680DG / 82622 N/A 7 in177.800 mm N/A 10.7500 in273.050 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 209000 lbf930000 N N/A 220000 lbf979000 N N/A
82681D / 82622 N/A 7 in177.800 mm N/A 10.7500 in273.050 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 209000 lbf930000 N N/A 220000 lbf979000 N N/A
82681DGW / 82622 N/A 7 in177.800 mm N/A 10.7500 in273.050 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 221000 lbf984000 N N/A 220000 lbf979000 N N/A
82680DG / 82620 N/A 7 in177.800 mm N/A 11.0000 in279.400 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 209000 lbf930000 N N/A 220000 lbf979000 N N/A
82681D / 82620 N/A 7 in177.800 mm N/A 11.0000 in279.400 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 209000 lbf930000 N N/A 220000 lbf979000 N N/A
82681DGW / 82620 N/A 7 in177.800 mm N/A 11.0000 in279.400 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 221000 lbf984000 N N/A 220000 lbf979000 N N/A
94704D / 94113A N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 6.25 in158.75 mm N/A 6.25 in158.75 mm N/A 258000 lbf1150000 N N/A 242000 lbf1070000 N N/A
94706D / 94113A N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 258000 lbf1150000 N N/A 242000 lbf1070000 N N/A
HM237546D / HM237511 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 322000 lbf1430000 N N/A 278000 lbf1240000 N N/A
HM237546D-90148 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 322000 lbf1430000 N N/A 278000 lbf1240000 N N/A
HM237546DD / HM237511 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 6.25 in158.75 mm N/A 6.25 in158.75 mm N/A 322000 lbf1430000 N N/A 278000 lbf1240000 N N/A
HM237546DD / HM237510 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 6.25 in158.75 mm N/A 6.25 in158.75 mm N/A 322000 lbf1430000 N N/A 278000 lbf1240000 N N/A
HM237546D / HM237513 N/A 7 in177.800 mm N/A 11.4163 in289.974 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 322000 lbf1430000 N N/A 278000 lbf1240000 N N/A
HM237546DD / HM237513 N/A 7 in177.800 mm N/A 11.4163 in289.974 mm N/A 6.25 in158.75 mm N/A 6.25 in158.75 mm N/A 322000 lbf1430000 N N/A 278000 lbf1240000 N N/A
94704D / 94118 N/A 7 in177.800 mm N/A 11.7500 in298.450 mm N/A 6.25 in158.75 mm N/A 6.25 in158.75 mm N/A 258000 lbf1150000 N N/A 242000 lbf1070000 N N/A
94706D / 94118 N/A 7 in177.800 mm N/A 11.7500 in298.450 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 258000 lbf1150000 N N/A 242000 lbf1070000 N N/A
EE280700D / 281202 N/A 7 in177.800 mm N/A 12.000 in304.8 mm N/A 4.5000 in114.300 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A 195000 lbf867000 N N/A
EE280700DG / 281200 N/A 7 in177.800 mm N/A 12.000 in304.8 mm N/A 4.5000 in114.300 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A 195000 lbf867000 N N/A
251 - 275 of 530 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »