These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|
| EE291200D / 291750 | N/A 12 in304.8 mm | N/A 17.5 in444.5 mm | N/A 4.2500 in107.950 mm | N/A 4.3749 in111.122 mm | N/A 347000 lbf1540000 N | N/A 312000 lbf1390000 N |
N/A
|
| EE291200D / 291749 | N/A 12 in304.8 mm | N/A 17.5 in444.5 mm | N/A 4.2500 in107.950 mm | N/A 4.3749 in111.122 mm | N/A 347000 lbf1540000 N | N/A 312000 lbf1390000 N |
N/A
|
| EE291202D / 291749 | N/A 12 in304.8 mm | N/A 17.5 in444.5 mm | N/A 4.6250 in117.475 mm | N/A 4.3749 in111.122 mm | N/A 347000 lbf1540000 N | N/A 312000 lbf1390000 N |
N/A
|
| EE291202D / 291750 | N/A 12 in304.8 mm | N/A 17.5 in444.5 mm | N/A 4.6250 in117.475 mm | N/A 4.3749 in111.122 mm | N/A 347000 lbf1540000 N | N/A 312000 lbf1390000 N |
N/A
|
| EE941207D / 941950 | N/A 12 in304.8 mm | N/A 19.5000 in495.300 mm | N/A 5.5625 in141.288 mm | N/A 5.4312 in137.952 mm | N/A 607000 lbf2700000 N | N/A 471000 lbf2090000 N |
N/A
|
| EE790119D / 790221 | N/A 12 in304.8 mm | N/A 22.0000 in558.800 mm | N/A 11.2500 in285.750 mm | N/A 11.2500 in285.750 mm | N/A 1210000 lbf5390000 N | N/A 923000 lbf4100000 N |
N/A
|
| M257248DGW / M257210 | N/A 12.0040 in304.902 mm | N/A 16.2460 in412.648 mm | N/A 5.0625 in128.588 mm | N/A 5.0624 in128.585 mm | N/A 437000 lbf1940000 N | N/A 481000 lbf2140000 N |
N/A
|
| EE129123D / 129174 | N/A 12.0079 in305.001 mm | N/A 17.3208 in439.948 mm | N/A 5.3125 in134.938 mm | N/A 5.2499 in133.347 mm | N/A 351000 lbf1560000 N | N/A 401000 lbf1780000 N |
N/A
|
| HM959739DW / HM959710 | N/A 12.0092 in305.034 mm | N/A 19.6830 in499.948 mm | N/A 7.875 in200.025 mm | N/A 7.1249 in180.972 mm | N/A 532000 lbf2370000 N | N/A 571000 lbf2540000 N |
N/A
|
| LM258648DGW / LM258610 | N/A 12 1/2 in317.500 mm | N/A 16.6250 in422.275 mm | N/A 5.0625 in128.588 mm | N/A 5.0625 in128.588 mm | N/A 386000 lbf1720000 N | N/A 502000 lbf2230000 N |
N/A
|
| LM258649D-90029 | N/A 12 1/2 in317.500 mm | N/A 16.6250 in422.275 mm | N/A 5.0625 in128.588 mm | N/A 5.0625 in128.588 mm | N/A 386000 lbf1720000 N | N/A 502000 lbf2230000 N |
N/A
|
| HM259047DW / HM259010 | N/A 12 1/2 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 6.25 in158.75 mm | N/A 6.2499 in158.747 mm | N/A 605000 lbf2690000 N | N/A 628000 lbf2790000 N |
N/A
|
| HM259049D-90069 | N/A 12 1/2 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 6.25 in158.75 mm | N/A 6.2499 in158.747 mm | N/A 656000 lbf2920000 N | N/A 706000 lbf3140000 N |
N/A
|
| HM259049DH / HM259010 | N/A 12 1/2 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 6.25 in158.75 mm | N/A 6.2499 in158.747 mm | N/A 656000 lbf2920000 N | N/A 706000 lbf3140000 N |
N/A
|
| HM259049DV / HM259010 | N/A 12 1/2 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 6.25 in158.75 mm | N/A 6.2499 in158.747 mm | N/A 656000 lbf2920000 N | N/A 706000 lbf3140000 N |
N/A
|
| HM259049D-90027 | N/A 12 1/2 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 6.25 in158.75 mm | N/A 6.2499 in158.747 mm | N/A 656000 lbf2920000 N | N/A 706000 lbf3140000 N |
N/A
|
| EE526131D / 526190 | N/A 13 in330.200 mm | N/A 19 in482.6 mm | N/A 5.8125 in147.638 mm | N/A 6 in152.4 mm | N/A 489000 lbf2180000 N | N/A 523000 lbf2320000 N |
N/A
|
| EE138131D-90018 | N/A 13.0040 in330.302 mm | N/A 17.2450 in438.023 mm | N/A 4.5000 in114.300 mm | N/A 4.75 in120.65 mm | N/A 287000 lbf1280000 N | N/A 358000 lbf1590000 N |
N/A
|
| LM761648DW / LM761610 | N/A 13 7/16 in341.313 mm | N/A 17.9960 in457.098 mm | N/A 4.8125 in122.238 mm | N/A 4.8124 in122.235 mm | N/A 358000 lbf1590000 N | N/A 432000 lbf1920000 N |
N/A
|
| LM761649DGW / LM761610 | N/A 13.5060 in343.052 mm | N/A 17.9960 in457.098 mm | N/A 4.8125 in122.238 mm | N/A 4.8124 in122.235 mm | N/A 411000 lbf1830000 N | N/A 432000 lbf1920000 N |
N/A
|
| LM761649DWH / LM761610 | N/A 13.5060 in343.052 mm | N/A 17.9960 in457.098 mm | N/A 4.8125 in122.238 mm | N/A 4.8124 in122.235 mm | N/A 411000 lbf1830000 N | N/A 432000 lbf1920000 N |
N/A
|
| EE161362D / 161850 | N/A 13.6250 in346.075 mm | N/A 18.5000 in469.900 mm | N/A 3.7500 in95.250 mm | N/A 4.1249 in104.772 mm | N/A 214000 lbf954000 N | N/A 250000 lbf1110000 N |
N/A
|
| EE161362D / 161900 | N/A 13.6250 in346.075 mm | N/A 19 in482.6 mm | N/A 3.7500 in95.250 mm | N/A 4.1249 in104.772 mm | N/A 214000 lbf954000 N | N/A 250000 lbf1110000 N |
N/A
|
| EE161362D / 161925 | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 3.7500 in95.250 mm | N/A 4.1249 in104.772 mm | N/A 214000 lbf954000 N | N/A 250000 lbf1110000 N |
N/A
|
| HM262749D-90040 | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 6.8750 in174.625 mm | N/A 6.875 in174.625 mm | N/A 676000 lbf3010000 N | N/A 845000 lbf3760000 N |
N/A
|