These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
101 - 125 of 530 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

39585D-90065 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 65300 lbf291000 N N/A 50300 lbf224000 N N/A
39585D-902A3 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 65300 lbf291000 N N/A 50300 lbf224000 N N/A
39585D-90077 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 65300 lbf291000 N N/A 50300 lbf224000 N N/A
39585D-90046 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 65300 lbf291000 N N/A 50300 lbf224000 N N/A
39585D-90047 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 65300 lbf291000 N N/A 50300 lbf224000 N N/A
39585D-90064 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 65300 lbf291000 N N/A 50300 lbf224000 N N/A
39585D / 39528 N/A 2 1/2 in63.500 mm N/A 4.7238 in119.985 mm N/A 2.3750 in60.325 mm N/A 2.5787 in65.499 mm N/A 65300 lbf291000 N N/A 50300 lbf224000 N N/A
78251D-90050 N/A 2 1/2 in63.500 mm N/A 5.3750 in136.525 mm N/A 2.5980 in65.989 mm N/A 2.6020 in66.091 mm N/A 66900 lbf298000 N N/A 43400 lbf193000 N N/A
78251D-90031 N/A 2 1/2 in63.500 mm N/A 5.5130 in140.030 mm N/A 2.5980 in65.989 mm N/A 2.6020 in66.091 mm N/A 66900 lbf298000 N N/A 43400 lbf193000 N N/A
78255D / 78537 N/A 2.5586 in64.988 mm N/A 5.3750 in136.525 mm N/A 2.5980 in65.989 mm N/A 2.6020 in66.091 mm N/A 66900 lbf298000 N N/A 43400 lbf193000 N N/A
78255D-90077 N/A 2.5586 in64.988 mm N/A 5.5130 in140.030 mm N/A 2.5980 in65.989 mm N/A 2.6020 in66.091 mm N/A 66900 lbf298000 N N/A 43400 lbf193000 N N/A
78255D / 78571 N/A 2.5586 in64.988 mm N/A 5.7080 in144.983 mm N/A 2.5980 in65.989 mm N/A 2.5616 in65.065 mm N/A 66900 lbf298000 N N/A 43400 lbf193000 N N/A
487TD / 473 N/A 2.8375 in72.073 mm N/A 4.7244 in120 mm N/A 2.6590 in67.539 mm N/A 2.7180 in69.037 mm N/A 53000 lbf236000 N N/A 41900 lbf186000 N N/A
487TD / 472 N/A 2.8375 in72.073 mm N/A 4.7244 in120 mm N/A 2.6590 in67.539 mm N/A 2.7180 in69.037 mm N/A 53000 lbf236000 N N/A 41900 lbf186000 N N/A
487TD / 472A N/A 2.8375 in72.073 mm N/A 4.7244 in120 mm N/A 2.6590 in67.539 mm N/A 2.6556 in67.452 mm N/A 53000 lbf236000 N N/A 41900 lbf186000 N N/A
487TD / 472X N/A 2.8375 in72.073 mm N/A 4.8750 in123.825 mm N/A 2.6590 in67.539 mm N/A 2.7470 in69.774 mm N/A 53000 lbf236000 N N/A 41900 lbf186000 N N/A
487TD / 474 N/A 2.8375 in72.073 mm N/A 5.1181 in130 mm N/A 2.6590 in67.539 mm N/A 2.8756 in73.040 mm N/A 53000 lbf236000 N N/A 41900 lbf186000 N N/A
496D-90297 N/A 3 3/16 in80.963 mm N/A 5.25 in133.35 mm N/A 2.344 in59.538 mm N/A 2.375 in60.325 mm N/A 60500 lbf269000 N N/A 48600 lbf216000 N N/A
496D / 493A N/A 3 3/16 in80.963 mm N/A 5.3140 in134.976 mm N/A 2.344 in59.538 mm N/A 2.375 in60.325 mm N/A 60500 lbf269000 N N/A 48600 lbf216000 N N/A
496D-90153 N/A 3 3/16 in80.963 mm N/A 5.3750 in136.525 mm N/A 2.344 in59.538 mm N/A 2.375 in60.325 mm N/A 60500 lbf269000 N N/A 48600 lbf216000 N N/A
496D-902A9 N/A 3 3/16 in80.963 mm N/A 5.3750 in136.525 mm N/A 2.344 in59.538 mm N/A 2.375 in60.325 mm N/A 60500 lbf269000 N N/A 48600 lbf216000 N N/A
496D-90052 N/A 3 3/16 in80.963 mm N/A 5.3750 in136.525 mm N/A 2.344 in59.538 mm N/A 2.375 in60.325 mm N/A 60500 lbf269000 N N/A 48600 lbf216000 N N/A
496D-90316 N/A 3 3/16 in80.963 mm N/A 5.3750 in136.525 mm N/A 2.344 in59.538 mm N/A 2.375 in60.325 mm N/A 60500 lbf269000 N N/A 48600 lbf216000 N N/A
581D / 572A N/A 3 3/16 in80.963 mm N/A 5.5111 in139.982 mm N/A 3.1549 in80.134 mm N/A 3.0881 in78.438 mm N/A 80900 lbf360000 N N/A 65400 lbf291000 N N/A
581D-902A1 N/A 3 3/16 in80.963 mm N/A 5.5115 in139.992 mm N/A 3.1549 in80.134 mm N/A 3.1875 in80.963 mm N/A 80900 lbf360000 N N/A 65400 lbf291000 N N/A
101 - 125 of 530 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »