These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
201 - 225 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

67388D / 67320 N/A 5 in127 mm N/A 8 in203.2 mm N/A 3.6250 in92.075 mm N/A 3.625 in92.075 mm N/A 144000 lbf640000 N N/A 141000 lbf625000 N N/A
97500D / 97900 N/A 5 in127 mm N/A 9.0000 in228.600 mm N/A 5.9545 in151.244 mm N/A 6.3125 in160.338 mm N/A 147000 lbf655000 N N/A 109000 lbf486000 N N/A
95499D / 95905 N/A 5 in127 mm N/A 9.0551 in230 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A 209000 lbf931000 N N/A
95499D / 95912 N/A 5 in127 mm N/A 9.1250 in231.775 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A 209000 lbf931000 N N/A
95499D / 95926 N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A 209000 lbf931000 N N/A
95499D / 95923V N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A 209000 lbf931000 N N/A
95499D / 95928 N/A 5 in127 mm N/A 9.2510 in234.975 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A 209000 lbf931000 N N/A
95499D / 95929 N/A 5 in127 mm N/A 9.2510 in234.975 mm N/A 6.0000 in152.400 mm N/A 5.6022 in142.296 mm N/A 246000 lbf1090000 N N/A 209000 lbf931000 N N/A
95499D / 95962 N/A 5 in127 mm N/A 9.6250 in244.475 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A 209000 lbf931000 N N/A
95499D / 95975 N/A 5 in127 mm N/A 9.7500 in247.650 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A 209000 lbf931000 N N/A
HH231637D / HH231610 N/A 5 in127 mm N/A 11.3750 in288.925 mm N/A 6.25 in158.75 mm N/A 5.875 in149.225 mm N/A 447000 lbf1990000 N N/A 302000 lbf1340000 N N/A
HH231637D / HH231615 N/A 5 in127 mm N/A 11.6250 in295.275 mm N/A 6.25 in158.75 mm N/A 5.875 in149.225 mm N/A 447000 lbf1990000 N N/A 302000 lbf1340000 N N/A
74510D / 74845 N/A 5.1183 in130.005 mm N/A 8.4636 in214.975 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 150000 lbf665000 N N/A 138000 lbf614000 N N/A
74510D / 74853 N/A 5.1183 in130.005 mm N/A 8.5000 in215.900 mm N/A 4.8750 in123.825 mm N/A 5.3750 in136.525 mm N/A 150000 lbf665000 N N/A 138000 lbf614000 N N/A
74510D / 74850W N/A 5.1183 in130.005 mm N/A 8.5000 in215.900 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 150000 lbf665000 N N/A 138000 lbf614000 N N/A
74510D / 74850P N/A 5.1183 in130.005 mm N/A 8.5000 in215.900 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 150000 lbf665000 N N/A 138000 lbf614000 N N/A
74510D / 74856 N/A 5.1183 in130.005 mm N/A 8.5625 in217.488 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 150000 lbf665000 N N/A 138000 lbf614000 N N/A
74512D / 74845 N/A 5.1250 in130.175 mm N/A 8.4636 in214.975 mm N/A 4.0000 in101.600 mm N/A 4 in101.6 mm N/A 150000 lbf665000 N N/A 138000 lbf614000 N N/A
74512D / 74853 N/A 5.1250 in130.175 mm N/A 8.5000 in215.900 mm N/A 4.0000 in101.600 mm N/A 4.5 in114.3 mm N/A 150000 lbf665000 N N/A 138000 lbf614000 N N/A
74512D / 74850P N/A 5.1250 in130.175 mm N/A 8.5000 in215.900 mm N/A 4.0000 in101.600 mm N/A 4 in101.6 mm N/A 150000 lbf665000 N N/A 138000 lbf614000 N N/A
74512D / 74850 N/A 5.1250 in130.175 mm N/A 8.5000 in215.900 mm N/A 4.0000 in101.600 mm N/A 4 in101.6 mm N/A 150000 lbf665000 N N/A 138000 lbf614000 N N/A
74512D / 74850W N/A 5.1250 in130.175 mm N/A 8.5000 in215.900 mm N/A 4.0000 in101.600 mm N/A 4 in101.6 mm N/A 150000 lbf665000 N N/A 138000 lbf614000 N N/A
74512D / 74856 N/A 5.1250 in130.175 mm N/A 8.5625 in217.488 mm N/A 4.0000 in101.600 mm N/A 4 in101.6 mm N/A 150000 lbf665000 N N/A 138000 lbf614000 N N/A
67390D-90119 N/A 5 1/4 in133.35 mm N/A 7.75 in196.850 mm N/A 3.6250 in92.075 mm N/A 3.625 in92.075 mm N/A 144000 lbf640000 N N/A 141000 lbf625000 N N/A
67390D-902D1 N/A 5 1/4 in133.35 mm N/A 7.75 in196.850 mm N/A 3.6250 in92.075 mm N/A 3.625 in92.075 mm N/A 144000 lbf640000 N N/A 141000 lbf625000 N N/A
201 - 225 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »