Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3076 - 3100 of 4804 | Results Per Page | View | Unit of Measure
« 121 122 123 124 125 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

94700 / 94117D N/A 7 in177.800 mm N/A 11.7500 in298.450 mm N/A 5.5 in139.7 mm N/A 5.6249 in142.872 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
94700-90087 N/A 7 in177.800 mm N/A 11.7500 in298.450 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
94700W / 94118D N/A 7 in177.800 mm N/A 11.7500 in298.450 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
94703W / 94118D N/A 7 in177.800 mm N/A 11.7500 in298.450 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
94700-90084 N/A 7 in177.800 mm N/A 11.7500 in298.450 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
EE280702-90019 N/A 7 in177.800 mm N/A 12.000 in304.8 mm N/A 3.875 in98.425 mm N/A 5.8203 in147.836 mm N/A 236000 lbf1050000 N N/A 35100 lbf156000 N N/A
EE222070-902A1 N/A 7 in177.800 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 374000 lbf1660000 N N/A 55600 lbf247000 N N/A
H239640-90072 N/A 7 in177.800 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 410000 lbf1830000 N N/A 61100 lbf272000 N N/A
EE222070-902A2 N/A 7 in177.800 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 374000 lbf1660000 N N/A 55600 lbf247000 N N/A
EE222070-902A3 N/A 7 in177.800 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 374000 lbf1660000 N N/A 55600 lbf247000 N N/A
EE222070-902A4 N/A 7 in177.800 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 374000 lbf1660000 N N/A 55600 lbf247000 N N/A
H239640-90069 N/A 7 in177.800 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 410000 lbf1830000 N N/A 61100 lbf272000 N N/A
H239640-90073 N/A 7 in177.800 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 410000 lbf1830000 N N/A 61100 lbf272000 N N/A
H239640-90059 N/A 7 in177.800 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 410000 lbf1830000 N N/A 61100 lbf272000 N N/A
H239640-90063 N/A 7 in177.800 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 410000 lbf1830000 N N/A 61100 lbf272000 N N/A
H239640-90066 N/A 7 in177.800 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 410000 lbf1830000 N N/A 61100 lbf272000 N N/A
H239640-902A2 N/A 7 in177.800 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 410000 lbf1830000 N N/A 61100 lbf272000 N N/A
H239640-90068 N/A 7 in177.800 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 410000 lbf1830000 N N/A 61100 lbf272000 N N/A
H239640-90070 N/A 7 in177.800 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 410000 lbf1830000 N N/A 61100 lbf272000 N N/A
H239640-90071 N/A 7 in177.800 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 410000 lbf1830000 N N/A 61100 lbf272000 N N/A
H239640-90076 N/A 7 in177.800 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 410000 lbf1830000 N N/A 61100 lbf272000 N N/A
H239640-902A1 N/A 7 in177.800 mm N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 410000 lbf1830000 N N/A 61100 lbf272000 N N/A
EE780705 / 781376D N/A 7 in177.800 mm N/A 13.75 in349.250 mm N/A 3.875 in98.425 mm N/A 5.4997 in139.692 mm N/A 343000 lbf1530000 N N/A 51100 lbf227000 N N/A
EE420701-90087 N/A 7 in177.800 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A
EE420701 / 421455D N/A 7 in177.800 mm N/A 14.500 in368.300 mm N/A 5.25 in133.35 mm N/A 7.4999 in190.497 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A
3076 - 3100 of 4804 | Results Per Page | View | Unit of Measure
« 121 122 123 124 125 »