Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3201 - 3225 of 4804 | Results Per Page | View | Unit of Measure
« 126 127 128 129 130 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

L540049-90044 N/A 7.7500 in196.850 mm N/A 10.000 in254 mm N/A 1.875 in47.625 mm N/A 2.4373 in61.907 mm N/A 82500 lbf367000 N N/A 12300 lbf54700 N N/A
L540049-902A2 N/A 7.7500 in196.850 mm N/A 10.000 in254 mm N/A 1.875 in47.625 mm N/A 2.4373 in61.907 mm N/A 82500 lbf367000 N N/A 12300 lbf54700 N N/A
LM739749-902A9 N/A 7.7500 in196.850 mm N/A 10.1250 in257.175 mm N/A 2.625 in66.675 mm N/A 3.375 in85.725 mm N/A 125000 lbf554000 N N/A 18600 lbf82500 N N/A
LM739749-902A1 N/A 7.7500 in196.850 mm N/A 10.1250 in257.175 mm N/A 2.625 in66.675 mm N/A 3.375 in85.725 mm N/A 125000 lbf554000 N N/A 18600 lbf82500 N N/A
LM739749-902A6 N/A 7.7500 in196.850 mm N/A 10.1250 in257.175 mm N/A 2.625 in66.675 mm N/A 3.375 in85.725 mm N/A 125000 lbf554000 N N/A 18600 lbf82500 N N/A
LM739749-902A8 N/A 7.7500 in196.850 mm N/A 10.1250 in257.175 mm N/A 2.625 in66.675 mm N/A 3.375 in85.725 mm N/A 125000 lbf554000 N N/A 18600 lbf82500 N N/A
LM739749-902B6 N/A 7.7500 in196.850 mm N/A 10.1250 in257.175 mm N/A 2.625 in66.675 mm N/A 3.375 in85.725 mm N/A 125000 lbf554000 N N/A 18600 lbf82500 N N/A
93775-90227 N/A 7.7500 in196.850 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A
93775 / 93127DW N/A 7.7500 in196.850 mm N/A 12.5000 in317.500 mm N/A 5.125 in130.175 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A
93775 / 93128XD N/A 7.7500 in196.850 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A
67982 / 67920CD N/A 7.8720 in199.949 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 183000 lbf814000 N N/A 27300 lbf121000 N N/A
67982 / 67921D N/A 7.8720 in199.949 mm N/A 11.1250 in282.575 mm N/A 3.5 in88.9 mm N/A 4.25 in107.95 mm N/A 183000 lbf814000 N N/A 27300 lbf121000 N N/A
93787A / 93127CD N/A 7.8720 in199.949 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 6.8419 in173.784 mm N/A 270000 lbf1200000 N N/A 40200 lbf179000 N N/A
93787A / 93128XD N/A 7.8720 in199.949 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 6.8419 in173.784 mm N/A 270000 lbf1200000 N N/A 40200 lbf179000 N N/A
L540048 / L540010D N/A 7.874 in200 mm N/A 10.000 in254 mm N/A 1.875 in47.625 mm N/A 2.4373 in61.907 mm N/A 82500 lbf367000 N N/A 12300 lbf54700 N N/A
L540048 / L540010DC N/A 7.874 in200 mm N/A 10.000 in254 mm N/A 1.875 in47.625 mm N/A 2.4373 in61.907 mm N/A 82500 lbf367000 N N/A 12300 lbf54700 N N/A
M241543-90021 N/A 7 7/8 in200.025 mm N/A 11.5 in292.1 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A
M241543 / M241510DA N/A 7 7/8 in200.025 mm N/A 11.5 in292.1 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A
M241543-902A3 N/A 7 7/8 in200.025 mm N/A 11.5 in292.1 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A
M241543-902A1 N/A 7 7/8 in200.025 mm N/A 11.5 in292.1 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A
M241543 / M241513D N/A 7 7/8 in200.025 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A
M241543 / M241513XD N/A 7 7/8 in200.025 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A
93787-902A9 N/A 7 7/8 in200.025 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A
93787-90192 N/A 7 7/8 in200.025 mm N/A 12.5000 in317.500 mm N/A 5.125 in130.175 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A
93787-902B3 N/A 7 7/8 in200.025 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A
3201 - 3225 of 4804 | Results Per Page | View | Unit of Measure
« 126 127 128 129 130 »