Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3226 - 3250 of 4804 | Results Per Page | View | Unit of Measure
« 126 127 128 129 130 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

93787-902A2 N/A 7 7/8 in200.025 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A
93787-902B1 N/A 7 7/8 in200.025 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A
93787-90206 N/A 7 7/8 in200.025 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A
93787-90229 N/A 7 7/8 in200.025 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A
93787-90230 N/A 7 7/8 in200.025 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A
93787-90231 N/A 7 7/8 in200.025 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A
93787-90232 N/A 7 7/8 in200.025 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A
93787-90237 N/A 7 7/8 in200.025 mm N/A 12.5000 in317.500 mm N/A 5.125 in130.175 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A
93787 / 93128XD N/A 7 7/8 in200.025 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A
HM743337-90054 N/A 7 7/8 in200.025 mm N/A 13.1250 in333.375 mm N/A 4.5 in114.3 mm N/A 5.8749 in149.222 mm N/A 359000 lbf1600000 N N/A 53400 lbf238000 N N/A
HM743337-90055 N/A 7 7/8 in200.025 mm N/A 13.1250 in333.375 mm N/A 4.5 in114.3 mm N/A 5.8749 in149.222 mm N/A 359000 lbf1600000 N N/A 53400 lbf238000 N N/A
EE130787 / 131398D N/A 7 7/8 in200.025 mm N/A 13.9744 in354.950 mm N/A 4.3288 in109.952 mm N/A 5.9948 in152.268 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A
EE130787-90088 N/A 7 7/8 in200.025 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A
EE130787 / 131402D N/A 7 7/8 in200.025 mm N/A 14.000 in355.6 mm N/A 4.625 in117.475 mm N/A 6.25 in158.75 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A
EE130787-90089 N/A 7 7/8 in200.025 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A
EE130787-90090 N/A 7 7/8 in200.025 mm N/A 14.000 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A
H247535-902A9 N/A 7 7/8 in200.025 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A
H247536 / H247510CD N/A 7 7/8 in200.025 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 693000 lbf3080000 N N/A 103000 lbf459000 N N/A
H247535-99401 N/A 7 7/8 in200.025 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A
H247535-90046 N/A 7 7/8 in200.025 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A
H247535-90047 N/A 7 7/8 in200.025 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A
H247535-90048 N/A 7 7/8 in200.025 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A
H247535-90045 N/A 7 7/8 in200.025 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A
H247535-902A3 N/A 7 7/8 in200.025 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A
H247535-902A5 N/A 7 7/8 in200.025 mm N/A 15.1250 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A
3226 - 3250 of 4804 | Results Per Page | View | Unit of Measure
« 126 127 128 129 130 »