Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3826 - 3850 of 4804 | Results Per Page | View | Unit of Measure
« 151 152 153 154 155 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

EE134102-90101 N/A 10.2500 in260.350 mm N/A 14.3750 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A
EE134102-902A3 N/A 10.2500 in260.350 mm N/A 14.3750 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A
EE134102-902A4 N/A 10.2500 in260.350 mm N/A 14.3750 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A
EE221026-90086 N/A 10.2500 in260.350 mm N/A 15.7500 in400.050 mm N/A 4.25 in107.95 mm N/A 6.1252 in155.58 mm N/A 372000 lbf1650000 N N/A 55300 lbf246000 N N/A
EE221026-90087 N/A 10.2500 in260.350 mm N/A 15.7500 in400.050 mm N/A 4.25 in107.95 mm N/A 6.1252 in155.58 mm N/A 372000 lbf1650000 N N/A 55300 lbf246000 N N/A
EE221026-902A4 N/A 10.2500 in260.350 mm N/A 15.7500 in400.050 mm N/A 4.25 in107.95 mm N/A 6.1252 in155.58 mm N/A 372000 lbf1650000 N N/A 55300 lbf246000 N N/A
EE221026-90089 N/A 10.2500 in260.350 mm N/A 15.7500 in400.050 mm N/A 4.25 in107.95 mm N/A 6.1252 in155.58 mm N/A 372000 lbf1650000 N N/A 55300 lbf246000 N N/A
EE221026-90092 N/A 10.2500 in260.350 mm N/A 15.7500 in400.050 mm N/A 4.25 in107.95 mm N/A 6.1252 in155.58 mm N/A 372000 lbf1650000 N N/A 55300 lbf246000 N N/A
EE221026-902A2 N/A 10.2500 in260.350 mm N/A 15.7500 in400.050 mm N/A 4.25 in107.95 mm N/A 6.1252 in155.58 mm N/A 372000 lbf1650000 N N/A 55300 lbf246000 N N/A
EE128102-90061 N/A 10.2500 in260.350 mm N/A 16.000 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 362000 lbf1610000 N N/A 53900 lbf240000 N N/A
EE435102-902A5 N/A 10.2500 in260.350 mm N/A 16.5 in419.1 mm N/A 5.375 in136.525 mm N/A 7.2499 in184.147 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A
EE435102-902A8 N/A 10.2500 in260.350 mm N/A 16.5 in419.1 mm N/A 5.375 in136.525 mm N/A 7.2499 in184.147 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A
EE435102 / 435165DC N/A 10.2500 in260.350 mm N/A 16.5 in419.1 mm N/A 5.375 in136.525 mm N/A 7.2499 in184.147 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A
EE435102-902A6 N/A 10.2500 in260.350 mm N/A 16.5 in419.1 mm N/A 5.375 in136.525 mm N/A 7.2499 in184.147 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A
EE435102-90020 N/A 10.2500 in260.350 mm N/A 16.5 in419.1 mm N/A 5.375 in136.525 mm N/A 7.2499 in184.147 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A
EE435102-90026 N/A 10.2500 in260.350 mm N/A 16.5 in419.1 mm N/A 5.375 in136.525 mm N/A 7.2499 in184.147 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A
EE435102-902A2 N/A 10.2500 in260.350 mm N/A 16.5 in419.1 mm N/A 5.375 in136.525 mm N/A 7.2499 in184.147 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A
EE435102-902A3 N/A 10.2500 in260.350 mm N/A 16.5 in419.1 mm N/A 5.375 in136.525 mm N/A 7.2499 in184.147 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A
HM252349-90125 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 5.5 in139.7 mm N/A 7.0311 in178.59 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A
HM252348-90140 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 5.5 in139.7 mm N/A 7.0311 in178.59 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A
HM252348WS / HM252310CD N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 5.5 in139.7 mm N/A 7.0311 in178.59 mm N/A 642000 lbf2860000 N N/A 95600 lbf425000 N N/A
HM252349 / HM252310DW N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 6.5 in165.1 mm N/A 7.0312 in178.592 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A
HM252349-90144 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A
HM252348WS / HM252311D N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 642000 lbf2860000 N N/A 95600 lbf425000 N N/A
HM252348-90064 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A
3826 - 3850 of 4804 | Results Per Page | View | Unit of Measure
« 151 152 153 154 155 »