Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
4326 - 4350 of 4804 | Results Per Page | View | Unit of Measure
« 171 172 173 174 175 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

HM266447-90136 N/A 15 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A
HM266446-902A1 N/A 15 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A
HM266446WS / HM266410CD N/A 15 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 971000 lbf4320000 N N/A 145000 lbf643000 N N/A
HM266447-90137 N/A 15 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A
HM266447-90138 N/A 15 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A
HM266447-90140 N/A 15 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A
HM266447-90141 N/A 15 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A
HM266447-90143 N/A 15 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A
HM266447-902A2 N/A 15 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A
HM266446-902A3 N/A 15 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A
HM266446-902A5 N/A 15 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A
HM266446-902A6 N/A 15 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A
HM266446-902A7 N/A 15 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A
HM266446-902A8 N/A 15 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A
HM266446-902A9 N/A 15 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A
HM266446-902B2 N/A 15 in381.000 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A
M268730-902D9 N/A 15 in381.000 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A
M268730-90096 N/A 15 in381.000 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A
M268730-902D6 N/A 15 in381.000 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A
M268730-902E1 N/A 15 in381.000 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A
M268730-902E2 N/A 15 in381.000 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A
LL365348 / LL365310XD N/A 15.1250 in384.175 mm N/A 17.3750 in441.325 mm N/A 2.0625 in52.388 mm N/A 2.6875 in68.263 mm N/A 91000 lbf405000 N N/A 13500 lbf60300 N N/A
HM266449V / HM266410CD N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 1050000 lbf4690000 N N/A 157000 lbf698000 N N/A
HM266448WS / HM266410CD N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 971000 lbf4320000 N N/A 145000 lbf643000 N N/A
HM266448-902C3 N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A
4326 - 4350 of 4804 | Results Per Page | View | Unit of Measure
« 171 172 173 174 175 »