Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| 52393 / 52637DC | N/A 3 15/16 in100.013 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52393-902A1 | N/A 3 15/16 in100.013 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52393-90045 | N/A 3 15/16 in100.013 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| L521945-90019 | N/A 4 in101.600 mm | N/A 5.7500 in146.050 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 37600 lbf167000 N | N/A 5600 lbf24900 N |
N/A
|
| L521945 / L521910DC | N/A 4 in101.600 mm | N/A 5.7500 in146.050 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 37600 lbf167000 N | N/A 5600 lbf24900 N |
N/A
|
| L521945 / L521910DE | N/A 4 in101.600 mm | N/A 5.7500 in146.050 mm | N/A 2.1250 in53.975 mm | N/A 2.4999 in63.497 mm | N/A 37600 lbf167000 N | N/A 5600 lbf24900 N |
N/A
|
| LM520349 / LM520310D | N/A 4 in101.600 mm | N/A 5.7500 in146.050 mm | N/A 1.5313 in38.895 mm | N/A 1.9373 in49.207 mm | N/A 50100 lbf223000 N | N/A 7460 lbf33200 N |
N/A
|
| L521945-90051 | N/A 4 in101.600 mm | N/A 5.7500 in146.050 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 37600 lbf167000 N | N/A 5600 lbf24900 N |
N/A
|
| L521945-90029 | N/A 4 in101.600 mm | N/A 5.7500 in146.050 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 37600 lbf167000 N | N/A 5600 lbf24900 N |
N/A
|
| 52401-90197 | N/A 4 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52400W / 52637D | N/A 4 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52400-90077 | N/A 4 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52400A / 52637D | N/A 4 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52400 / 52637DC | N/A 4 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52400A / 52637DC | N/A 4 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52401 / 52637DC | N/A 4 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52400W / 52637DC | N/A 4 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52400-90177 | N/A 4 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52400-902B4 | N/A 4 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52400-90067 | N/A 4 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52400-90068 | N/A 4 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52400-90069 | N/A 4 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52400-90072 | N/A 4 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52400-90074 | N/A 4 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52400-90075 | N/A 4 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|