Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| 52400-90103 | N/A 4 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52400-90173 | N/A 4 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52400-902C6 | N/A 4 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52400-90076 | N/A 4 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52400-90208 | N/A 4 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| HM120848 / HM120817D | N/A 4 in101.600 mm | N/A 6.500 in165.1 mm | N/A 4.5 in114.3 mm | N/A 4.1961 in106.581 mm | N/A 106000 lbf470000 N | N/A 15700 lbf70000 N |
N/A
|
| HM120848 / HM120817XD | N/A 4 in101.600 mm | N/A 6.500 in165.1 mm | N/A 4.5 in114.3 mm | N/A 4.1961 in106.581 mm | N/A 106000 lbf470000 N | N/A 15700 lbf70000 N |
N/A
|
| 687P / 672D | N/A 4 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 123000 lbf546000 N | N/A 18300 lbf81300 N |
N/A
|
| 687-90090 | N/A 4 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N |
N/A
|
| 687P / 672DC | N/A 4 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 123000 lbf546000 N | N/A 18300 lbf81300 N |
N/A
|
| 687 / 672DC | N/A 4 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N |
N/A
|
| 687-90057 | N/A 4 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N |
N/A
|
| 687-905B3 | N/A 4 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N |
N/A
|
| 687-902C4 | N/A 4 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N |
N/A
|
| 687-90164 | N/A 4 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N |
N/A
|
| 687-90075 | N/A 4 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N |
N/A
|
| 687-90058 | N/A 4 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N |
N/A
|
| 687-90188 | N/A 4 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N |
N/A
|
| 687-90061 | N/A 4 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N |
N/A
|
| 687-90062 | N/A 4 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N |
N/A
|
| 687-90063 | N/A 4 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N |
N/A
|
| 687-90064 | N/A 4 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N |
N/A
|
| 687-90067 | N/A 4 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N |
N/A
|
| 687-90071 | N/A 4 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N |
N/A
|
| 687-90065 | N/A 4 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N |
N/A
|