Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| NA56425SW / 56650CD | N/A 4 1/4 in107.95 mm | N/A 6.500 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.5 in88.9 mm | N/A | N/A 13200 lbf58700 N |
N/A
|
| 56425-90030 | N/A 4 1/4 in107.95 mm | N/A 6.500 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N |
N/A
|
| 56425-90031 | N/A 4 1/4 in107.95 mm | N/A 6.500 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N |
N/A
|
| 56425-90034 | N/A 4 1/4 in107.95 mm | N/A 6.500 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N |
N/A
|
| 56425-90035 | N/A 4 1/4 in107.95 mm | N/A 6.500 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N |
N/A
|
| 56425-90042 | N/A 4 1/4 in107.95 mm | N/A 6.500 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N |
N/A
|
| 56425-90047 | N/A 4 1/4 in107.95 mm | N/A 6.500 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N |
N/A
|
| 56425-90088 | N/A 4 1/4 in107.95 mm | N/A 6.500 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N |
N/A
|
| 56425-902A8 | N/A 4 1/4 in107.95 mm | N/A 6.500 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N |
N/A
|
| 56425-902A9 | N/A 4 1/4 in107.95 mm | N/A 6.500 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N |
N/A
|
| 56425-902B3 | N/A 4 1/4 in107.95 mm | N/A 6.500 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N |
N/A
|
| 56425-902B5 | N/A 4 1/4 in107.95 mm | N/A 6.500 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N |
N/A
|
| 56425-902C3 | N/A 4 1/4 in107.95 mm | N/A 6.500 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N |
N/A
|
| 56425-902C4 | N/A 4 1/4 in107.95 mm | N/A 6.500 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N |
N/A
|
| 56425-903B6 | N/A 4 1/4 in107.95 mm | N/A 6.500 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N |
N/A
|
| 56425-903C1 | N/A 4 1/4 in107.95 mm | N/A 6.500 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N |
N/A
|
| 56425-905B7 | N/A 4 1/4 in107.95 mm | N/A 6.500 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N |
N/A
|
| 56425-902D1 | N/A 4 1/4 in107.95 mm | N/A 6.500 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N |
N/A
|
| 56425-90041 | N/A 4 1/4 in107.95 mm | N/A 6.500 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N |
N/A
|
| 56425-902B4 | N/A 4 1/4 in107.95 mm | N/A 6.500 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N |
N/A
|
| 56425-90027 | N/A 4 1/4 in107.95 mm | N/A 6.500 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N |
N/A
|
| 71425-90021 | N/A 4 1/4 in107.95 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N |
N/A
|
| 71425 / 71751DC | N/A 4 1/4 in107.95 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N |
N/A
|
| 71425-90022 | N/A 4 1/4 in107.95 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N |
N/A
|
| 71425-90133 | N/A 4 1/4 in107.95 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N |
N/A
|