Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| H924045-902A5 | N/A 4.3750 in111.125 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N |
N/A
|
| HH924349-90010 | N/A 4.3750 in111.125 mm | N/A 9.5 in241.3 mm | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 311000 lbf1390000 N | N/A 46400 lbf206000 N |
N/A
|
| HH924349 / HH924310DC | N/A 4.3750 in111.125 mm | N/A 9.5 in241.3 mm | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 311000 lbf1390000 N | N/A 46400 lbf206000 N |
N/A
|
| HH924349-90011 | N/A 4.3750 in111.125 mm | N/A 9.5 in241.3 mm | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 311000 lbf1390000 N | N/A 46400 lbf206000 N |
N/A
|
| HH924349-90013 | N/A 4.3750 in111.125 mm | N/A 9.5 in241.3 mm | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 311000 lbf1390000 N | N/A 46400 lbf206000 N |
N/A
|
| HH924349-90016 | N/A 4.3750 in111.125 mm | N/A 9.5 in241.3 mm | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 311000 lbf1390000 N | N/A 46400 lbf206000 N |
N/A
|
| HH924349-90019 | N/A 4.3750 in111.125 mm | N/A 9.5 in241.3 mm | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 311000 lbf1390000 N | N/A 46400 lbf206000 N |
N/A
|
| HH924349-90021 | N/A 4.3750 in111.125 mm | N/A 9.5 in241.3 mm | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 311000 lbf1390000 N | N/A 46400 lbf206000 N |
N/A
|
| HH924349-902A1 | N/A 4.3750 in111.125 mm | N/A 9.5 in241.3 mm | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 311000 lbf1390000 N | N/A 46400 lbf206000 N |
N/A
|
| L623149-90028 | N/A 4 1/2 in114.300 mm | N/A 6.000 in152.4 mm | N/A 1.5 in38.1 mm | N/A 1.8749 in47.622 mm | N/A 46300 lbf206000 N | N/A 6890 lbf30600 N |
N/A
|
| L623149-90015 | N/A 4 1/2 in114.300 mm | N/A 6.000 in152.4 mm | N/A 1.5 in38.1 mm | N/A 1.8749 in47.622 mm | N/A 46300 lbf206000 N | N/A 6890 lbf30600 N |
N/A
|
| 64450-90044 | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N |
N/A
|
| 64450W / 64700D | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N |
N/A
|
| 64450 / 64700DC | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N |
N/A
|
| 64450W / 64700DC | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N |
N/A
|
| 64450-90062 | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N |
N/A
|
| 64450-90068 | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N |
N/A
|
| 64450-904A7 | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N |
N/A
|
| 64450-90101 | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N |
N/A
|
| 64450-90103 | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N |
N/A
|
| 64450-90119 | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N |
N/A
|
| 64450-90121 | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N |
N/A
|
| 64450-90127 | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N |
N/A
|
| 64450-902A5 | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N |
N/A
|
| 64450-90029 | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N |
N/A
|