Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| 64450-90031 | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N |
N/A
|
| 64450-90035 | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N |
N/A
|
| 64450-90036 | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N |
N/A
|
| 64450-90038 | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N |
N/A
|
| 64450-90039 | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N |
N/A
|
| 64450-90041 | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N |
N/A
|
| 64450-90042 | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N |
N/A
|
| 64450-90047 | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N |
N/A
|
| 64450-90064 | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N |
N/A
|
| 64450-90078 | N/A 4 1/2 in114.300 mm | N/A 7 in177.8 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N |
N/A
|
| 71450-90048 | N/A 4 1/2 in114.300 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N |
N/A
|
| 71451 / 71751D | N/A 4 1/2 in114.300 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N |
N/A
|
| 71451 / 71751DC | N/A 4 1/2 in114.300 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N |
N/A
|
| 71450 / 71751DC | N/A 4 1/2 in114.300 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N |
N/A
|
| 71450-90049 | N/A 4 1/2 in114.300 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N |
N/A
|
| 71450-90057 | N/A 4 1/2 in114.300 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N |
N/A
|
| 71450-90096 | N/A 4 1/2 in114.300 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N |
N/A
|
| 71450-90059 | N/A 4 1/2 in114.300 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N |
N/A
|
| 71450-90163 | N/A 4 1/2 in114.300 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N |
N/A
|
| 71450-90045 | N/A 4 1/2 in114.300 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N |
N/A
|
| 71450-90047 | N/A 4 1/2 in114.300 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N |
N/A
|
| 71450-90050 | N/A 4 1/2 in114.300 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N |
N/A
|
| 71450-90180 | N/A 4 1/2 in114.300 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N |
N/A
|
| 71450-90051 | N/A 4 1/2 in114.300 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N |
N/A
|
| 71450-90053 | N/A 4 1/2 in114.300 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N |
N/A
|