Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| L624549-90031 | N/A 4 3/4 in120.650 mm | N/A 6.3750 in161.925 mm | N/A 2.1250 in53.975 mm | N/A 2.5000 in63.500 mm | N/A 41200 lbf183000 N | N/A 6140 lbf27300 N |
N/A
|
| L624549-90032 | N/A 4 3/4 in120.650 mm | N/A 6.3750 in161.925 mm | N/A 2.1250 in53.975 mm | N/A 2.5000 in63.500 mm | N/A 41200 lbf183000 N | N/A 6140 lbf27300 N |
N/A
|
| L624549-9X066 | N/A 4 3/4 in120.650 mm | N/A 6.3750 in161.925 mm | N/A 2.1250 in53.975 mm | N/A 2.5000 in63.500 mm | N/A 41200 lbf183000 N | N/A 6140 lbf27300 N |
N/A
|
| L225842 / L225812D | N/A 4 3/4 in120.650 mm | N/A 6.6919 in169.974 mm | N/A 1.9375 in49.213 mm | N/A 2.3125 in58.738 mm | N/A 55900 lbf249000 N | N/A 8320 lbf37000 N |
N/A
|
| M224749-90047 | N/A 4 3/4 in120.650 mm | N/A 6.8750 in174.625 mm | N/A 2.4375 in61.913 mm | N/A 3.0624 in77.785 mm | N/A 95700 lbf426000 N | N/A 14200 lbf63400 N |
N/A
|
| M224749 / M224710DC | N/A 4 3/4 in120.650 mm | N/A 6.8750 in174.625 mm | N/A 2.4375 in61.913 mm | N/A 3.0624 in77.785 mm | N/A 95700 lbf426000 N | N/A 14200 lbf63400 N |
N/A
|
| M224749-90056 | N/A 4 3/4 in120.650 mm | N/A 6.8750 in174.625 mm | N/A 2.4375 in61.913 mm | N/A 3.0624 in77.785 mm | N/A 95700 lbf426000 N | N/A 14200 lbf63400 N |
N/A
|
| M224749-90077 | N/A 4 3/4 in120.650 mm | N/A 6.8750 in174.625 mm | N/A 2.4375 in61.913 mm | N/A 3.0624 in77.785 mm | N/A 95700 lbf426000 N | N/A 14200 lbf63400 N |
N/A
|
| M224749-902A4 | N/A 4 3/4 in120.650 mm | N/A 6.8750 in174.625 mm | N/A 2.4375 in61.913 mm | N/A 3.0624 in77.785 mm | N/A 95700 lbf426000 N | N/A 14200 lbf63400 N |
N/A
|
| M224749-903A1 | N/A 4 3/4 in120.650 mm | N/A 6.8750 in174.625 mm | N/A 2.4375 in61.913 mm | N/A 3.0624 in77.785 mm | N/A 95700 lbf426000 N | N/A 14200 lbf63400 N |
N/A
|
| M224749-903A5 | N/A 4 3/4 in120.650 mm | N/A 6.8750 in174.625 mm | N/A 2.4375 in61.913 mm | N/A 3.0624 in77.785 mm | N/A 95700 lbf426000 N | N/A 14200 lbf63400 N |
N/A
|
| M224749-902B5 | N/A 4 3/4 in120.650 mm | N/A 6.8750 in174.625 mm | N/A 2.4375 in61.913 mm | N/A 3.0624 in77.785 mm | N/A 95700 lbf426000 N | N/A 14200 lbf63400 N |
N/A
|
| 48282 / 48220D | N/A 4 3/4 in120.650 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N |
N/A
|
| 48282 / 48220DC | N/A 4 3/4 in120.650 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N |
N/A
|
| 67384 / 67322D | N/A 4 3/4 in120.650 mm | N/A 7.75 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 171000 lbf759000 N | N/A 25400 lbf113000 N |
N/A
|
| 67384 / 67322DC | N/A 4 3/4 in120.650 mm | N/A 7.75 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 171000 lbf759000 N | N/A 25400 lbf113000 N |
N/A
|
| 67384 / 67323D | N/A 4 3/4 in120.650 mm | N/A 7.75 in196.850 mm | N/A 3.625 in92.075 mm | N/A 4.25 in107.95 mm | N/A 171000 lbf759000 N | N/A 25400 lbf113000 N |
N/A
|
| 67384 / 67325D | N/A 4 3/4 in120.650 mm | N/A 7.875 in200.025 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 171000 lbf759000 N | N/A 25400 lbf113000 N |
N/A
|
| 795-99403 | N/A 4 3/4 in120.650 mm | N/A 8.125 in206.375 mm | N/A 3.25 in82.55 mm | N/A 4.25 in107.95 mm | N/A 148000 lbf658000 N | N/A 22000 lbf98000 N |
N/A
|
| 795-90126 | N/A 4 3/4 in120.650 mm | N/A 8.125 in206.375 mm | N/A 3.25 in82.55 mm | N/A 4.25 in107.95 mm | N/A 148000 lbf658000 N | N/A 22000 lbf98000 N |
N/A
|
| 795-90127 | N/A 4 3/4 in120.650 mm | N/A 8.125 in206.375 mm | N/A 3.25 in82.55 mm | N/A 4.25 in107.95 mm | N/A 148000 lbf658000 N | N/A 22000 lbf98000 N |
N/A
|
| 795-90128 | N/A 4 3/4 in120.650 mm | N/A 8.125 in206.375 mm | N/A 3.25 in82.55 mm | N/A 4.25 in107.95 mm | N/A 148000 lbf658000 N | N/A 22000 lbf98000 N |
N/A
|
| 795-90129 | N/A 4 3/4 in120.650 mm | N/A 8.125 in206.375 mm | N/A 3.25 in82.55 mm | N/A 4.25 in107.95 mm | N/A 148000 lbf658000 N | N/A 22000 lbf98000 N |
N/A
|
| 795-90131 | N/A 4 3/4 in120.650 mm | N/A 8.125 in206.375 mm | N/A 3.25 in82.55 mm | N/A 4.25 in107.95 mm | N/A 148000 lbf658000 N | N/A 22000 lbf98000 N |
N/A
|
| 795-90132 | N/A 4 3/4 in120.650 mm | N/A 8.125 in206.375 mm | N/A 3.25 in82.55 mm | N/A 4.25 in107.95 mm | N/A 148000 lbf658000 N | N/A 22000 lbf98000 N |
N/A
|