Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
2226 - 2250 of 4804 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

795-90139 N/A 4 3/4 in120.650 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A
795-902A3 N/A 4 3/4 in120.650 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A
95475-902A4 N/A 4 3/4 in120.650 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A
95475-902B4 N/A 4 3/4 in120.650 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A
95475-902A7 N/A 4 3/4 in120.650 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A
95475-90144 N/A 4 3/4 in120.650 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A
EE153044 / 153103D N/A 4 3/4 in120.650 mm N/A 10.1875 in258.763 mm N/A 5.375 in136.525 mm N/A 7 in177.8 mm N/A 278000 lbf1240000 N N/A 41400 lbf184000 N N/A
48286-90060 N/A 4.8750 in123.825 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A
48286 / 48220DC N/A 4.8750 in123.825 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A
48286-90107 N/A 4.8750 in123.825 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A
48286-90142 N/A 4.8750 in123.825 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A
48286-90016 N/A 4.8750 in123.825 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A
48286-90018 N/A 4.8750 in123.825 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A
48286-90019 N/A 4.8750 in123.825 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A
48286-90020 N/A 4.8750 in123.825 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A
48286-90105 N/A 4.8750 in123.825 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A
95491-90141 N/A 4.9190 in124.943 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A
95491-902A2 N/A 4.9190 in124.943 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A
95491-903A3 N/A 4.9190 in124.943 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A
95491-902A1 N/A 4.9190 in124.943 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A
97493-90018 N/A 4.9330 in125.298 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5625 in115.888 mm N/A 147000 lbf655000 N N/A 21900 lbf97500 N N/A
HM926745 / HM926710CD N/A 4.9330 in125.298 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A
HM926745-902A1 N/A 4.9330 in125.298 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A
HM926745 / HM926710DC N/A 4.9330 in125.298 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A
HM926745-902A2 N/A 4.9330 in125.298 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A
2226 - 2250 of 4804 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »