Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
2251 - 2275 of 4804 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

HM127440 / HM127415YD N/A 4.9995 in126.987 mm N/A 8.1870 in207.950 mm N/A 5 in127 mm N/A 5.7499 in146.047 mm N/A 164000 lbf732000 N N/A 24500 lbf109000 N N/A
HM127440 / HM127415XD N/A 4.9995 in126.987 mm N/A 8.1875 in207.963 mm N/A 6 in152.4 mm N/A 5.7600 in146.304 mm N/A 164000 lbf732000 N N/A 24500 lbf109000 N N/A
HM127440 / HM127417XD N/A 4.9995 in126.987 mm N/A 8.2627 in209.873 mm N/A 5.1969 in132.001 mm N/A 4.9569 in125.905 mm N/A 164000 lbf732000 N N/A 24500 lbf109000 N N/A
L225849H / L225812D N/A 5 in127 mm N/A 6.6919 in169.974 mm N/A 1.9375 in49.213 mm N/A 2.3125 in58.738 mm N/A 52800 lbf235000 N N/A 7860 lbf35000 N N/A
L225849-90016 N/A 5 in127 mm N/A 6.6919 in169.974 mm N/A 1.9375 in49.213 mm N/A 2.3125 in58.738 mm N/A 55900 lbf249000 N N/A 8320 lbf37000 N N/A
48290-90028 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A
48290 / 48220DC N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A
NA48290SW / 48220D N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.6874 in93.66 mm N/A N/A 15600 lbf69400 N N/A
48290-90085 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A
48290-90030 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A
48290-90033 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A
48290-90034 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A
48290-90062 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A
48290-90063 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A
48290-90086 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A
48290-90087 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A
48290-90128 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A
48290-90140 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A
48290-90147 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A
48290-902C9 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A
67388-90030 N/A 5 in127 mm N/A 7.75 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A
67388 / 67322DC N/A 5 in127 mm N/A 7.75 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A
67388 / 67323D N/A 5 in127 mm N/A 7.75 in196.850 mm N/A 3.625 in92.075 mm N/A 4.25 in107.95 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A
67388-90088 N/A 5 in127 mm N/A 7.75 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A
67388-902C2 N/A 5 in127 mm N/A 7.75 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A
2251 - 2275 of 4804 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »