Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
2376 - 2400 of 4804 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

799A-90142 N/A 5.1250 in130.175 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A
HM127446 / HM127415YD N/A 5.1870 in131.750 mm N/A 8.1870 in207.950 mm N/A 5 in127 mm N/A 5.7499 in146.047 mm N/A 164000 lbf732000 N N/A 24500 lbf109000 N N/A
HM127446 / HM127415XD N/A 5.1870 in131.750 mm N/A 8.1875 in207.963 mm N/A 6 in152.4 mm N/A 5.7600 in146.304 mm N/A 164000 lbf732000 N N/A 24500 lbf109000 N N/A
HM127446 / HM127417XD N/A 5.1870 in131.750 mm N/A 8.2627 in209.873 mm N/A 5.1969 in132.001 mm N/A 4.9569 in125.905 mm N/A 164000 lbf732000 N N/A 24500 lbf109000 N N/A
L327249-90037 N/A 5 1/4 in133.35 mm N/A 6.9688 in177.008 mm N/A 1.875 in47.625 mm N/A 2.2499 in57.147 mm N/A 57600 lbf256000 N N/A 8570 lbf38100 N N/A
L327249 / L327210DC N/A 5 1/4 in133.35 mm N/A 6.9688 in177.008 mm N/A 1.875 in47.625 mm N/A 2.2499 in57.147 mm N/A 57600 lbf256000 N N/A 8570 lbf38100 N N/A
L327249-90020 N/A 5 1/4 in133.35 mm N/A 6.9688 in177.008 mm N/A 1.875 in47.625 mm N/A 2.2499 in57.147 mm N/A 57600 lbf256000 N N/A 8570 lbf38100 N N/A
L327249-90026 N/A 5 1/4 in133.35 mm N/A 6.9688 in177.008 mm N/A 1.875 in47.625 mm N/A 2.2499 in57.147 mm N/A 57600 lbf256000 N N/A 8570 lbf38100 N N/A
L327249-90030 N/A 5 1/4 in133.35 mm N/A 6.9688 in177.008 mm N/A 1.875 in47.625 mm N/A 2.2499 in57.147 mm N/A 57600 lbf256000 N N/A 8570 lbf38100 N N/A
L327249-90043 N/A 5 1/4 in133.35 mm N/A 6.9688 in177.008 mm N/A 1.875 in47.625 mm N/A 2.2499 in57.147 mm N/A 57600 lbf256000 N N/A 8570 lbf38100 N N/A
48385-90014 N/A 5 1/4 in133.35 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A
48385 / 48320DC N/A 5 1/4 in133.35 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A
48385-90040 N/A 5 1/4 in133.35 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A
48385-90054 N/A 5 1/4 in133.35 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A
48385-90063 N/A 5 1/4 in133.35 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A
48385-90064 N/A 5 1/4 in133.35 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A
48385-90073 N/A 5 1/4 in133.35 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A
48385-90146 N/A 5 1/4 in133.35 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A
48385-902A3 N/A 5 1/4 in133.35 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A
67390-90231 N/A 5 1/4 in133.35 mm N/A 7.75 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A
67391-90069 N/A 5 1/4 in133.35 mm N/A 7.75 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A
67390 / 67322DC N/A 5 1/4 in133.35 mm N/A 7.75 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A
67391 / 67322DC N/A 5 1/4 in133.35 mm N/A 7.75 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A
67391 / 67323D N/A 5 1/4 in133.35 mm N/A 7.75 in196.850 mm N/A 3.625 in92.075 mm N/A 4.25 in107.95 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A
67390 / 67323D N/A 5 1/4 in133.35 mm N/A 7.75 in196.850 mm N/A 3.625 in92.075 mm N/A 4.25 in107.95 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A
2376 - 2400 of 4804 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »