Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
2451 - 2475 of 4804 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

48393A / 48320DC N/A 5 3/8 in136.525 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A
48393 / 48320DC N/A 5 3/8 in136.525 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A
48393-90032 N/A 5 3/8 in136.525 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A
48393-90071 N/A 5 3/8 in136.525 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A
48393-90029 N/A 5 3/8 in136.525 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A
48393-90030 N/A 5 3/8 in136.525 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A
48393-90042 N/A 5 3/8 in136.525 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A
48393-90139 N/A 5 3/8 in136.525 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A
48393-90147 N/A 5 3/8 in136.525 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A
48393-90151 N/A 5 3/8 in136.525 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A
74536W / 74849XD N/A 5 3/8 in136.525 mm N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A
74537 / 74849XD N/A 5 3/8 in136.525 mm N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A
74537-90262 N/A 5 3/8 in136.525 mm N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A
74536W / 74851CD N/A 5 3/8 in136.525 mm N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A
74537-90217 N/A 5 3/8 in136.525 mm N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A
74537-90218 N/A 5 3/8 in136.525 mm N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A
896-90044 N/A 5 3/8 in136.525 mm N/A 9.0000 in228.600 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A
896-90043 N/A 5 3/8 in136.525 mm N/A 9.0000 in228.600 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A
896-90045 N/A 5 3/8 in136.525 mm N/A 9.0000 in228.600 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A
896-902A3 N/A 5 3/8 in136.525 mm N/A 9.0000 in228.600 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A
896-903A1 N/A 5 3/8 in136.525 mm N/A 9.0000 in228.600 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A
99537 / 99100YD N/A 5 3/8 in136.525 mm N/A 10.000 in254 mm N/A 5.25 in133.35 mm N/A 6.75 in171.45 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
99537-90164 N/A 5 3/8 in136.525 mm N/A 10.000 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
99537 / 99101DC N/A 5 3/8 in136.525 mm N/A 10.000 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
99537-90176 N/A 5 3/8 in136.525 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
2451 - 2475 of 4804 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »