Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Hexadrive Series

Model 11401 Spring-Loaded Driver Pulleys - Imperial

Hexadrive Series

Model 11401 Spring-Loaded Driver Pulleys - Imperial

Hexadrive Series

Model 11401 Spring-Loaded Driver Pulleys - Imperial
Description  N/A 11401-5/8-PULLEY N/A 11401-3/4-PULLEY N/A 11401-7/8-PULLEY
Bore Diameter  N/A 5/8 in N/A 3/4 in N/A 7/8 in
Keyway Size  N/A 3/16 x 3/32 in
Model N/A 11401
Type N/A Adjustable Center - Driver
Belt Size N/A 1422V
Outside Diameter N/A 6.000 in
Max. Pitch Diameter (Dimension PD) N/A 5.800 in
Min. Pitch Diameter (Dimension PD) N/A 2.210 in
Overall Length N/A 3.560 in
Ratio N/A 2.6:1
Weight N/A 5.50 lb
Torque Capacity N/A 36.00 in·lb
Motor Power at 1,150 rpm N/A 0.75 hp
Motor Power at 1,750 rpm N/A 1.00 hp
UPC Number N/A 35796 N/A 20760 N/A 20761
Cubic inches N/A 128.16000 in³