Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Hexadrive Series

Model 11407 Spring-Loaded Driver Pulleys - Imperial

Hexadrive Series

Model 11407 Spring-Loaded Driver Pulleys - Imperial

Hexadrive Series

Model 11407 Spring-Loaded Driver Pulleys - Imperial
Description  N/A 11407-5/8-PULLEY N/A 11407-3/4-PULLEY N/A 11407-7/8-PULLEY
Bore Diameter  N/A 5/8 in N/A 3/4 in N/A 7/8 in
Keyway Size  N/A 3/16 x 3/32 in
Model N/A 11407
Type N/A Adjustable Center - Driver
Belt Size N/A 1422V
Outside Diameter N/A 6.000 in
Max. Pitch Diameter (Dimension PD) N/A 5.800 in
Min. Pitch Diameter (Dimension PD) N/A 2.210 in
Overall Length N/A 3.560 in
Ratio N/A 2.6:1
Weight N/A 5.50 lb
Torque Capacity N/A 27.00 in·lb
Motor Power at 1,150 rpm N/A 0.3 to 0.5 hp
Motor Power at 1,750 rpm N/A 0.5 to 0.75 hp
UPC Number N/A 20728 N/A 20729 N/A 20730
Cubic inches N/A 128.16000 in³