Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514420801 Model 11902 Spring-Loaded Driver Pulleys - Imperial |
68514420802 Model 11902 Spring-Loaded Driver Pulleys - Imperial |
68514420803 Model 11902 Spring-Loaded Driver Pulleys - Imperial |
68514420805 Model 11902 Spring-Loaded Driver Pulleys - Imperial |
68514420806 Model 11902 Spring-Loaded Driver Pulleys - Imperial |
|||||
| Description | N/A 11902-5/8-PULLEY | N/A 11902-3/4-PULLEY | N/A 11902-7/8-PULLEY | N/A 11902-1"-PULLEY | N/A 11902-1-1/8-PULLEY | |||||
| Bore Diameter | N/A 5/8 in | N/A 3/4 in | N/A 7/8 in | N/A 1 in | N/A 1 1/8 in | |||||
| Keyway Size | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | N/A 1/4 x 1/8 in | N/A 1/4 x 1/8 in | |||||
| Model | N/A 11902 | |||||||||
| Type | N/A Adjustable Center - Driver | |||||||||
| Belt Size | N/A 1922V | |||||||||
| Width | N/A 2.500 in | |||||||||
| Outside Diameter | N/A 8.250 in | |||||||||
| Max. Pitch Diameter (Dimension PD) | N/A 8.030 in | |||||||||
| Min. Pitch Diameter (Dimension PD) | N/A 2.700 in | |||||||||
| Overall Length | N/A 5.380 in | |||||||||
| Ratio | N/A 3:1 | |||||||||
| Weight | N/A 12.10 lb | N/A 12.10 lb | N/A 12.10 lb | N/A 12.10 lb | N/A 11.75 lb | |||||
| Torque Capacity | N/A 72.00 in·lb | |||||||||
| Motor Power at 1,150 rpm | N/A 1.50 hp | |||||||||
| Motor Power at 1,750 rpm | N/A 2.00 hp | |||||||||
| UPC Number | N/A 20801 | N/A 20802 | N/A 20803 | N/A 20805 | N/A 20806 | |||||
| Cubic inches | N/A 366.17625 in³ | |||||||||
|
|
||||||||||