Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Hexadrive Models HM-7, Pulleys C and Z

Model 12904 Pulleys - Imperial

Hexadrive Models HM-7, Pulleys C and Z

Model 12904 Pulleys - Imperial

Hexadrive Models HM-7, Pulleys C and Z

Model 12904 Pulleys - Imperial
Description  N/A 12904-1"-PULLEY N/A 12904-1-1/8-PULLEY N/A 12904-1-3/8-PULLEY
Bore Diameter  N/A 1 in N/A 1 1/8 in N/A 1 3/8 in
Keyway Size  N/A 1/4 x 1/8 in N/A 1/4 x 1/8 in N/A 5/16 x 5/32 in
Model N/A 12904
Type N/A Adjustable Center - Driver
Belt Size N/A 1922V
Outside Diameter N/A 10.000 in
Max. Pitch Diameter (Dimension PD) N/A 8.030 in
Overall Length N/A 5.380 in
Ratio N/A 3:1
Weight N/A 25.12 lb N/A 25.70 lb N/A 25.12 lb
UPC Number N/A 37324 N/A 37325 N/A 37326
Cubic inches N/A 538.00000 in³