Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Hexadrive Series

Model 12905 Spring-Loaded Driver Pulleys

Hexadrive Series

Model 12905 Spring-Loaded Driver Pulleys

Hexadrive Series

Model 12905 Spring-Loaded Driver Pulleys
Description  N/A 12905-1"-PULLEY N/A 12905-1-1/8-PULLEY N/A 12905-1-3/8-PULLEY
Bore Diameter  N/A 1 in N/A 1 1/8 in N/A 1 3/8 in
Keyway Size  N/A 1/4 x 1/8 in N/A 1/4 x 1/8 in N/A 5/16 x 5/32 in
Model N/A 12905
Type N/A Adjustable Center - Driver
Belt Size N/A 2926V
Width N/A 3.560 in
Outside Diameter N/A 10.000 in
Max. Pitch Diameter (Dimension PD) N/A 9.700 in
Min. Pitch Diameter (Dimension PD) N/A 3.280 in
Overall Length N/A 6.440 in
Ratio N/A 3:1
Weight N/A 25.12 lb N/A 25.44 lb N/A 25.12 lb
Torque Capacity N/A 180.00 in·lb
Motor Power at 1,150 rpm N/A 3.00 hp
Motor Power at 1,750 rpm N/A 5.00 hp
UPC Number N/A 37331 N/A 21870 N/A 37350
Cubic inches N/A 644.00000 in³