Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514421892 Model 13210 Spring-Loaded Driver Pulleys |
68514421893 Model 13210 Spring-Loaded Driver Pulleys |
68514421894 Model 13210 Spring-Loaded Driver Pulleys |
68514442434 Model 13210 Spring-Loaded Driver Pulleys |
||||
| Description | N/A 13210-1-3/8-PULLEY | N/A 13210-1-5/8-PULLEY | N/A 13210-1-7/8-PULLEY | N/A 13210-2-1/8-PULLEY | ||||
| Bore Diameter | N/A 1 3/8 in | N/A 1 5/8 in | N/A 1 7/8 in | N/A 2 1/8 in | ||||
| Keyway Size | N/A 5/16 x 5/32 in | N/A 3/8 x 3/16 in | N/A 1/2 x 1/4 in | N/A 1/2 x 1/4 in | ||||
| Model | N/A 13210 | |||||||
| Type | N/A Adjustable Center - Driver | |||||||
| Belt Size | N/A 3230HV | |||||||
| Width | N/A 4.000 in | |||||||
| Outside Diameter | N/A 10.750 in | |||||||
| Max. Pitch Diameter (Dimension PD) | N/A 10.350 in | |||||||
| Min. Pitch Diameter (Dimension PD) | N/A 4.430 in | |||||||
| Overall Length | N/A 7.880 in | |||||||
| Ratio | N/A 2.3:1 | |||||||
| Weight | N/A 39.63 lb | N/A 39.10 lb | N/A 39.10 lb | N/A 39.00 lb | ||||
| Torque Capacity | N/A 360.00 in·lb | |||||||
| Motor Power at 1,150 rpm | N/A 7.50 hp | |||||||
| Motor Power at 1,750 rpm | N/A 10.00 hp | |||||||
| UPC Number | N/A 21892 | N/A 21893 | N/A 21894 | N/A 42434 | ||||
| Cubic inches | N/A 910.63250 in³ | |||||||
|
|
||||||||