Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514442467 Model 14407 Spring-Loaded Driver Pulleys - Imperial |
68514437360 Model 14407 Spring-Loaded Driver Pulleys - Imperial |
68514437361 Model 14407 Spring-Loaded Driver Pulleys - Imperial |
68514437362 Model 14407 Spring-Loaded Driver Pulleys - Imperial |
68514437363 Model 14407 Spring-Loaded Driver Pulleys - Imperial |
|||||
| Description | N/A 14407-1-1/8-PULLEY | N/A 14407-1-3/8-PULLEY | N/A 14407-1-5/8-PULLEY | N/A 14407-1-7/8-PULLEY | N/A 14407-2-1/8-PULLEY | |||||
| Bore Diameter | N/A 1 1/8 in | N/A 1 3/8 in | N/A 1 5/8 in | N/A 1 7/8 in | N/A 2 1/8 in | |||||
| Keyway Size | N/A 1/4 x 1/8 in | N/A 5/16 x 5/32 in | N/A 3/8 x 3/16 in | N/A 1/2 x 1/4 in | N/A 1/2 x 1/4 in | |||||
| Model | N/A 14407 | |||||||||
| Type | N/A Adjustable Center - Driver | |||||||||
| Belt Size | N/A 4430V | |||||||||
| Width | N/A 4.560 in | |||||||||
| Outside Diameter | N/A 12.500 in | |||||||||
| Max. Pitch Diameter (Dimension PD) | N/A 12.100 in | |||||||||
| Min. Pitch Diameter (Dimension PD) | N/A 4.430 in | |||||||||
| Overall Length | N/A 8.620 in | |||||||||
| Ratio | N/A 2.7:1 | |||||||||
| Weight | N/A 46.62 lb | N/A 46.10 lb | N/A 46.10 lb | N/A 46.10 lb | N/A 46.10 lb | |||||
| Torque Capacity | N/A 270.00 in·lb | |||||||||
| Motor Power at 1,150 rpm | N/A 5.00 hp | |||||||||
| Motor Power at 1,750 rpm | N/A 7.50 hp | |||||||||
| UPC Number | N/A 42467 | N/A 37360 | N/A 37361 | N/A 37362 | N/A 37363 | |||||
| Cubic inches | N/A 1346.87500 in³ | |||||||||
|
|
||||||||||