Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514437353 Model 14430 Spring-Loaded Driver Pulleys - Imperial |
68514422006 Model 14430 Spring-Loaded Driver Pulleys - Imperial |
68514422007 Model 14430 Spring-Loaded Driver Pulleys - Imperial |
68514422008 Model 14430 Spring-Loaded Driver Pulleys - Imperial |
||||
| Description | N/A 14430-1-3/8-PULLEY | N/A 14430-1-5/8-PULLEY | N/A 14430-1-7/8-PULLEY | N/A 14430-2-1/8-PULLEY | ||||
| Bore Diameter | N/A 1 3/8 in | N/A 1 5/8 in | N/A 1 7/8 in | N/A 2 1/8 in | ||||
| Keyway Size | N/A 5/16 x 5/32 in | N/A 3/8 x 3/16 in | N/A 1/2 x 1/4 in | N/A 1/2 x 1/4 in | ||||
| Model | N/A 14430 | |||||||
| Type | N/A Adjustable Center - Driver | |||||||
| Belt Size | N/A 4430V | |||||||
| Width | N/A 4.560 in | |||||||
| Outside Diameter | N/A 12.500 in | |||||||
| Max. Pitch Diameter (Dimension PD) | N/A 12.100 in | |||||||
| Min. Pitch Diameter (Dimension PD) | N/A 4.430 in | |||||||
| Overall Length | N/A 8.620 in | |||||||
| Ratio | N/A 2.7:1 | |||||||
| Weight | N/A 46.10 lb | N/A 44.38 lb | N/A 46.10 lb | N/A 46.10 lb | ||||
| Torque Capacity | N/A 1080.00 in·lb | |||||||
| Motor Power at 1,150 rpm | N/A 20 to 25 hp | |||||||
| Motor Power at 1,750 rpm | N/A 25 to 30 hp | |||||||
| UPC Number | N/A 37353 | N/A 22006 | N/A 22007 | N/A 22008 | ||||
| Cubic inches | N/A 1346.87500 in³ | |||||||
|
|
||||||||