Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514421111 Model 21901 Spring-Loaded Driver Pulleys - Imperial |
68514421112 Model 21901 Spring-Loaded Driver Pulleys - Imperial |
68514421113 Model 21901 Spring-Loaded Driver Pulleys - Imperial |
68514421114 Model 21901 Spring-Loaded Driver Pulleys - Imperial |
68514421115 Model 21901 Spring-Loaded Driver Pulleys - Imperial |
|||||
| Description | N/A 21901-5/8-PULLEY | N/A 21901-3/4-PULLEY | N/A 21901-7/8-PULLEY | N/A 21901-1"-PULLEY | N/A 21901-1-1/8-PULLEY | |||||
| Bore Diameter | N/A 5/8 in | N/A 3/4 in | N/A 7/8 in | N/A 1 in | N/A 1 1/8 in | |||||
| Keyway Size | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | N/A 1/4 x 1/8 in | N/A 1/4 x 1/8 in | |||||
| Model | N/A 21901 | |||||||||
| Type | N/A Adjustable Center - Driver | |||||||||
| Belt Size | N/A 1922V | |||||||||
| Width | N/A 2.500 in | |||||||||
| Outside Diameter | N/A 8.250 in | |||||||||
| Max. Pitch Diameter (Dimension PD) | N/A 8.030 in | |||||||||
| Min. Pitch Diameter (Dimension PD) | N/A 2.700 in | |||||||||
| Overall Length | N/A 6.750 in | |||||||||
| Ratio | N/A 3:1 | |||||||||
| Weight | N/A 13.38 lb | |||||||||
| Torque Capacity | N/A 54.00 in·lb | |||||||||
| Motor Power at 1,150 rpm | N/A 1.00 hp | |||||||||
| Motor Power at 1,750 rpm | N/A 1.50 hp | |||||||||
| UPC Number | N/A 21111 | N/A 21112 | N/A 21113 | N/A 21114 | N/A 21115 | |||||
| Cubic inches | N/A 459.42188 in³ | |||||||||
|
|
||||||||||